Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Polyimide Fast Response Surface Thermocouples

Surface Thermocouple with Self-Adhesive Backing - Package of 5

$123.35

Item# SA1-J

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $123.35
10-24 $117.18
25-99 $111.02
100-499 $104.85
500-999 $98.68
1000+ $92.51

In stock

Lead Time (If not in stock): 5 weeks
Surface Thermocouple with Self-Adhesive Backing - Package of 5 SA1-J SA1-J
  • Patented Spool Caddy
  • Self Adhesive Backing for Easy Installation
  • Better Than 0.3 Second Response Time
  • 1 m (36') or 2 m (72') Color-Coded PFA Insulated Leads

SA1-J Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Termination Connection Type
Cable Length
Features
Category
Sensor Application
Cable Insulation
Color Code Standard
Mounting Style
Probe Diameter


OMEGA’s self-adhesive thermocouple temperature sensors have now been expanded to include the popular miniature connector with our patented spool caddy. The spool caddy provides a convenient way to store the thermocouple wire that is not needed for the application.



Specifications
Thermocouple Calibrations: J (Iron-Constantan), K (CHROMEGA™-ALOMEGA™), T (Copper Constantan), E (CHROMEGA™-Constantan)
Adhesive: Silicon based cement
Maximum Temperature: 175°C (350°F) continuous
Minimum Temperature: -60°C (-75°F) continuous
Dimensions: 25 L x 19 W x 0.3 mm (1 x 0.8 x 0.01")
Laminates: High temperature polymer, and fiberglass reinforced polymer layers
Wire: 30 AWG PFA-coated
Adhesive Pad (TAP): Polymide Film with a silicone pressure sensitive adhesive.
13% Polymide, 32% Polymethyl phenylsiloxane, 54% Saturated Paper

Model No.-ANSI Color Code Wire
Gage
Length
meter(in)
Insulation
Thermocouple with Stripped Leads Thermocouple with Spool Cap Connector Thermocouple with SMP connector and Strain Relief
SA1-J SA1-J-SC SA1-J-SRTC 30 1 (40) PFA
SA1-K SA1-K-SC SA1-K-SRTC 30 1 (40) PFA
SA1-T SA1-T-SC SA1-T-SRTC 30 1 (40) PFA
SA1-E SA1-E-SC SA1-E-SRTC 30 1 (40) PFA
SA1-J-72 SA1-J-72-SC SA1-J-72-SRTC 30 2 (80) PFA
SA1-K-72 SA1-K-72-SC SA1-K-72-SRTC 30 2 (80) PFA
SA1-T-72 SA1-T-72-SC SA1-T-72-SRTC 30 2 (80) PFA
SA1-E-72 SA1-E-72-SC SA1-E-72-SRTC 30 2 (80) PFA
Note: 2 m (80") is the longest length available with spool caddy.



NIST Traceable certification is available for this product - Consult Sales or Engineering

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Inexpensive monitoring Purchased the thermocouples with 120 inch cable to monitor bearing temperatures on inaccessible vacuum pumps. For $20 each it is an extremely cost effective way to monitor these devices.
Date published: 2016-08-08
Rated 5 out of 5 by from Very Accurate I use these all the time in wireless temperature transmitters, work great!
Date published: 2016-03-20
Rated 5 out of 5 by from Very satisfied Product received was just as described and shipped quickly.
Date published: 2024-12-13
Rated 5 out of 5 by from TERMOCUPLA It is a good product, delivery time is fast. I recommend it.
Date published: 2024-05-13
Rated 5 out of 5 by from Great and easy to use for R&D testing Excellent thermocouple for R&D testing. Accurate and simple to use.
Date published: 2024-03-01
Rated 5 out of 5 by from Item as described in title Very fast shipping and great communication of status of order.
Date published: 2024-02-09
Rated 5 out of 5 by from Great product Worked as expected for reading temperatures. Good product.
Date published: 2023-12-18
Rated 5 out of 5 by from High quality, fast reacting thermocouple. Well made thermocouple assembly. The connector and strain relief are always great quality, which I expect from Omega. The self sticking works well on aluminum and fiberglass. Very little thermal lag, the junction is very thin and responsive.
Date published: 2023-09-21
  • y_2025, m_1, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_21
  • loc_en_US, sid_SA1-J, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I had one peel off of a metal surface, can an adhesive be applied to re-attach it? If so, which one?

Asked by: Moosa
Thank you for your inquiry Moosa. You could use the OB-200 epoxy as an adhesive up to a maximum temperature of 175 C. Using the epoxy will be a permanent fix. You can also use any general purpose adhesive to reattach the sensor as long as it doesn't exceed the maximum temperature of 175 C.
Answered by: Application Engineer SP
Date published: 2021-07-20

Are these thermocouples resistant to electrical noise? How can I shield these thermocouples?

Asked by: Var11
Hi Varll, Thank you for the inquiry. The SA1 series have a polyamide film on the top and bottom of the thermocouple element. This insulates the TC from electrical noise via direct contact with process. If you experience electrical noise via RF please contact us for more solutions. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-24

Does the adhesive contain silicone?

Asked by: NewMexicoJim
The PSA is a Silicon based adhesive
Answered by: ApplicationsEngineerANB
Date published: 2021-02-15

With the strain relief option: Would the connector type able to come as Female instead of Male?

Asked by: Kevin109
Thank you for your inquiry. We can only provide the male connector with the strain relief for this thermocouple.
Answered by: NorwalkAE_SP
Date published: 2024-08-01

Are these thermocouples suitable for an outdoor application? Specifically installation on the back of a solar panel for extended periods of time (> 6 months).

Asked by: davidlenfesty
Yes, I have used these for that exact application with some Kapton tape on the TC and they work well.
Answered by: TCuser
Date published: 2020-05-20

What is the life expectancy in a heat cycling application with 50 psi applied?

Asked by: Bob58
Thank you for your inquiry Bob58. These probes are not pressure rated and they have not been tested on pressurized environments. We do not recommend the use of this probe in pressure environments. Life expectancy for any of our of products depends on the frequency the product is used.
Answered by: Application Engineer MC
Date published: 2023-11-25

Can I use this Thermocouple and connector with the wireless unit SS-002-0-NA?

Asked by: AMCN
Thank you for your question. You have to purchase the model thermocouple with stripped leads because SS-002-0-NA has screw terminals for wire connection.
Answered by: Raptor
Date published: 2020-09-05

I would like to get the polynomial curves for the SA1 T-type and J-type thermocouples. Where can I find that data?

Asked by: Rphelps
You can request the ITS-90 Thermocouple Polynomials by sending it to temp@dwyeromega.com and one can be sent to you.
Answered by: ApplicationsEngineerANB
Date published: 2024-06-12
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_22
  • loc_en_US, sid_SA1-J, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration