Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $329.14 |
10-24 | $312.68 |
25-49 | $306.10 |
50-99 | $292.93 |
100-199 | $286.35 |
200+ | $279.77 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
OMEGA introduces its Cement-On, fast response Foil Thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1, 2 are made from 0.005" thermocouple alloy & Style 1- B made by 0.008" by a special process where the butt welded thermocouple junction Styles 1, and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.
OMEGA's Cement-On Style 1,1-B and 2 Foil Thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1, 1-B and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.
Model No. | Style | Thermocouple Type | Length | Maximum Temperature * | ||
Continuous | 600 hr. | 10 hr. | ||||
CO1-K | 1 | K-CHROMEGA™-ALOMEGA | 1m (40 in) | 260°C (500°F) | 315°C (600°F) | 370°C (700°F) |
CO1-E | E-CHROMEGA™-Constantan | 1m (40 in) | 260°C (500°F) | 315°C (600°F) | 370°C (700°F) | |
CO1-T | T-Copper - Constantan | 1m (40 in) | 150°C (300°F) | 205°C (400°F) | 260°C (500°F) | |
CO1-K-B | 1-B | K-CHROMEGA™-ALOMEGA | 1m (40 in) | 260°C (500°F) | 315°C (600°F) | 370°C (700°F) |
CO1-E-B | E-CHROMEGA™-Constantan | 1m (40 in) | 260°C (500°F) | 315°C (600°F) | 370°C (700°F) | |
CO1-T-B | T-Copper - Constantan | 1m (40 in) | 150°C (300°F) | 205°C (400°F) | 260°C (500°F) | |
CO2-K | 2 | K-CHROMEGA™-ALOMEGA™ | 150mm (6 in) | 540°C (1000°F) | 540°C (1000°F) | 650°C (1200°F) |
CO2-E | E-CHROMEGA™-Constantan | 150mm (6 in) | 425°C (800°F) | 425°C (800°F) | 540°C (1000°F) | |
CO2-T | T-Copper-Constantan | 150mm (6 in) | 150°C (300°F) | 150°C (300°F) | 260°C (500°F) | |
CO3-J | 3 | J-Iron - Constantan | 1m (40 in) | 260°C (500°F) | 370°C (700°F) | 370°C (700°F) |
CO3-K | K-CHROMEGA™-ALOMEGA™ | 1m (40 in) | 260°C (500°F) | 370°C (700°F) | 370°C (700°F) | |
CO3-E | E-CHROMEGA™-Constantan | 1m (40 in) | 260°C (500°F) | 370°C (700°F) | 370°C (700°F) | |
CO3-T | T-Copper-Constantan | 1m (40 in) | 205°C (400°F) | 370°C (700°F) | 370°C (700°F) |