Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Surface Mount RTD with Brass Housing

Thin Film Detector - Flat RTD Element

$140.84

Item# TFD-ENB-2W-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $140.84
5-9 $133.80
10-24 $130.98
25-49 $125.35
50-99 $122.53
100+ $119.71

In stock

Lead Time (If not in stock): 4 weeks
Thin Film Detector - Flat RTD Element TFD-ENB-2W-40 TFD-ENB-2W-40
  • Used in Wind Tunnels and Air Conditioners.
  • Rapid Response Time
  • Temperature Range: -50 to 550°C (-60 to 1020°F)

TFD-ENB-2W-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Wires
Cable Length
Application
Resistance or Output Type
Mounting Style
Electrical Connection Type
Maximum Temperature Measurement
Minimum Temperature Measurement


This flat platinum resistance detector represents the latest development by OMEGA in miniaturization of temperature sensing devices. It combines the precision temperature measuring capability of the platinum resistance detector with the small temperature sensing tip and rapid response time of the thermocouple. An immediate field of application for the TFD is in the area of surface temperature measurement.. Rapid response times are achieved with the TFD because it possesses a large surface-area to- volume ratio and the temperature-sensitive platinum layer is separated from the medium to be measured by a thin ceramic substrate of high thermal conductivity.

Note on Assembling Omega "TFD" Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration