Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cryogenic Platinum RTD Temperature Sensor

Cryogenic Sensors and Accessories

Item# PT-102

Cryogenic Sensors and Accessories PT-102 PT-102

This item has been discontinued. Please see PT-103 as a possible replacement.

  • Platinum Resistance Sensors for Cryogenic Measurements
  • 4-Wire stainless steel probe (Band 4 Silicon Diode Sensor)
  • Special Low Thermal Conductivity Extension Wire for CY7 Series Diodes
  • Special Low Thermal Conductivity Extension Wire for CY7 Series Diodes

PT-102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Application
Resistance or Output Type
Temperature Accuracy
Maximum Temperature Measurement
Minimum Temperature Measurement
Maximum Resistance
Temperature Range
Sensor Type
Size
Style
Output Type


Typical connection for Cryogenic sensors such as the CY7 series. The connection points (A) are made close to the sensor in the case of 4-lead measurement, and near or at the instrumentation for a 2-lead measurement. Generally, the 4-lead connection is preferred.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories for Cryogenic Products
Sensor Plug for CYC320 Series
$24.65
1 In Stock
Sensor Plug for CYTX231 Series
$27.92
2 In Stock
4-lead wire, 32 AWG, 25 ft. with Phosphor bronze wire, Insulation is polyimide on 32 AWG wire and formvar (vinyl acetal) on 36 AWG wire. Both types of insulation are rated down to 1.4K
$397.59
0 In Stock
4-lead wire, 36 AWG, 25 ft. with Phosphor bronze wire, Insulation is polyimide on 32 AWG wire and formvar (vinyl acetal) on 36 AWG wire. Both types of insulation are rated down to 1.4K
$287.66
0 In Stock
en-US
en
Save Configuration