Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Thin Film Platinum RTD Element 5-Packs

OMEGA™ Thin Film DIN Class B Elements

Item# 5RTD-F3131

OMEGA™ Thin Film DIN Class B Elements 5RTD-F3131 5RTD-F3131
  • DIN Class 'B' Accuracy (for Less Critical Applications)
  • Temperature Range: -70 to 500°C (- 94 to 932°F)
  • Economical 5-packs
  • Various Sizes Available

5RTD-F3131 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Probe Length
Application
Temperature Accuracy
Number of Wires
Maximum Temperature Measurement
Minimum Temperature Measurement


OMEGA thin film DIN Class "B" RTD elements have a resistance tolerance of 100.00 ±0.12, 500.00 ±0.60, or 1000.00 ±1.20 at 0°C, and they meet the requirements of IEC751. They are sold with 0.2 mm diameter by 10 mm long gold palladium leads. Series WS elements have a donut shape that provides for convenient surface attachment using a screw, rivet, or fastener. These elements can be used as is with controllers and instruments, or as part of a sensor assembly.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration