Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Integral Cable RTD Probes with Class A Accuracy Sanitary

Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications

$385.52

Item# PRS-3-100-A-H-0400-D1-CB-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $385.52
10-24 $366.24
25-99 $346.97
100-499 $327.69
500-999 $308.42
1000+ $289.14

In stock

Lead Time (If not in stock): 4 weeks
Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications PRS-3-100-A-H-0400-D1-CB-120 PRS-3-100-A-H-0400-D1-CB-120
  • 1/4' Diameter Probe Design for Standard Duty, or
  • 3/8' to 3/16' Stepped Probe Design For Heavy Duty Applications
  • Probe Lengths of 3', 4', 5' and 6' Available From Stock, Other Lengths Also Available
  • Process Connection is a 1½'-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard, Other Sizes and Styles Available. Flanges Conform to ASME BPE-2007 Standard to Assure Trouble Free Interchangeability.

PRS-3-100-A-H-0400-D1-CB-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Output
Number of Wires
Sheath Material
Cable Insulation
Cable Length
Termination Connection Type


Sanitary Temperature Sensor Specifications Include:
  • 316L stainless steel process wetted surfaces with surface finishes of 32 microinches or better.

  • Probe lengths of 3, 4, 5 or 6 inches available from stock, other lengths available as special orders.

  • Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting the requirements of IEC 60751.

  • These sensors can be used with 2-wire or 3-wire systems see information below.

  • Insulation resistance: 100 megohms minimum at 100 VDC.

  • Thermal response time of less than 2.5 seconds in water flowing at 3 ft/sec (63% response).


  • This Sanitary Temperature Sensor containes a PT100 Platinum RTD element and is designed for use in Food, Dairy, Beverage and BioPharmaceutical Clean-In-Place (CIP) type applications. The sensor includes a 1½" 16AMP process connection that conforms to ASME BPE-2007 for easy installation using industry standard gaskets and clamps. Standard Duty sensors are available with ¼" diameter probes, and Heavy Duty sensors are available with a stepped 38" to 316" diameter probe. This sensor is provided with a 120" long, 4-conductor, #26AWG stranded nickel plated copper, PFA insulated and jacketed cable with a strain relief for convenient connection to control or monitoring equipment.

    Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.

    In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
    Process ConnectionModel Number Code
    3/4"-16AMP-B1-
    1" and 1½"-16AMP-D1-
    2"-16AMP-E1-
    2½"-16AMP-F1-
    3"-16AMP-G1-
    4"-16AMP-H1-










    If you need a process connection that is not listed above, please contact our sales department for availability.

    These sanitary sensors are supplied standard as 4-wire assemblies with two red wires and two white wires. When used in 3-wire applications, cut off one white wire making sure that it will not contact any terminals or metal surfaces (note: twisting the two white wires together will reduce the lead wire resistance on one side of the sensing element by half adversely affecting the accuracy of the reading). When used in 2-wire applications, cut off one white wire and one red wire (note: in 2-wire applications, twisting the two same-colored wires together at the terminals will not adversely affect your sensor accuracy since both wires will be affected by the reduction in resistance).

    These sensors are also available in THS-h-CB">Thermistor and TCS-H-CB">Thermocouple styles to accommodate any process input requirement.
    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 28ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    en-US
    en
    Save Configuration