Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Thermocouple Probes with Lead Wire

HIGH Temperature Molded Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter)

$77.94

Item# HKMTSS-040U-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $77.94
10-24 $74.04
25-99 $70.15
100-499 $66.25
500-999 $62.35
1000+ $58.46

In stock

Lead Time (If not in stock): 3 weeks
HIGH Temperature Molded Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) HKMTSS-040U-12 HKMTSS-040U-12
  • Made from Special Limits of Error Material
  • 150 mm (6') and 300 mm (12') Lengths in Stock †
  • Sheath Diameters from 0.25 mm (0.010') to 3.18 mm (0.125')
  • 304SS or Inconel Sheath

HKMTSS-040U-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Wire Gauge
Termination Connection Type
Color Code Standard
Category
Process Temperature Unit
Process Temperature Min
Cable Length


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Dimensions

Note: Probes with 1.02 mm (0.040") diameter and larger supplied with molded transition joints.
Smaller-size probes supplied with stainless steel transition joints.
All type-N probes supplied with stainless steel transition joints.


Thermocouple
Alloy
Sheath Dia.
mm (in.)
Model No.
150mm (6") Length
Model No.
300 mm (12") Length
J
IRON-CONSTANTAN
304 SS Sheath
0.25 (0.010")
0.50 (0.020")
0.75 (0.032")
1.0 (0.040")
1.5 (0.062")
3.0 (0.125")
HJMTSS-010(*)-6
HJMTSS-020(*)-6
HJMTSS-032(*)-6
HJMTSS-040(*)-6
HJMTSS-062(*)-6
HJMTSS-125(*)-6
HJMTSS-010(*)-12
HJMTSS-020(*)-12
HJMTSS-032(*)-12
HJMTSS-040(*)-12
HJMTSS-062(*)-12
HJMTSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
0.25 (0.010")
0.50 (0.020")
0.75 (0.032")
1.0 (0.040")
1.5 (0.062")
3.0 (0.125")
HKMTSS-010(*)-6
HKMTSS-020(*)-6
HKMTSS-032(*)-6
HKMTSS-040(*)-6
HKMTSS-062(*)-6
HKMTSS-125(*)-6
HKMTSS-010(*)-12
HKMTSS-020(*)-12
HKMTSS-032(*)-12
HKMTSS-040(*)-12
HKMTSS-062(*)-12
HKMTSS-125(*)-12
E
CHROMEGA™-Constanan
304 SS Sheath
0.25 (0.010")
0.50 (0.020")
0.75 (0.032")
1.0 (0.040")
1.5 (0.062")
3.0 (0.125")
HEMTSS-010(*)-6
HEMTSS-020(*)-6
HEMTSS-032(*)-6
HEMTSS-040(*)-6
HEMTSS-062(*)-6
HEMTSS-125(*)-6
HEMTSS-010(*)-12
HEMTSS-020(*)-12
HEMTSS-032(*)-12
HEMTSS-040(*)-12
HEMTSS-062(*)-12
HEMTSS-125(*)-12
T
Copper-Constanan
304 SS Sheath
0.50 (0.020")
0.75 (0.032")
1.0 (0.040")
1.5 (0.062")
3.0 (0.125")
HTMTSS-020(*)-6
HTMTSS-032(*)-6
HTMTSS-040(*)-6
HTMTSS-062(*)-6
HTMTSS-125(*)-6
HTMTSS-020(*)-12
HTMTSS-032(*)-12
HTMTSS-040(*)-12
HTMTSS-062(*)-12
HTMTSS-125(*)-12
*Specify junction type: E (exposed), G (grounded) or U (ungrounded).

Read this article if you need help in selecting the thermocouple junction


View the Thermocouple Accuracy and Color Code charts

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration