Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Dual Element Thermocouple & RTD Pipe Plug Sensors

Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting

$125.20

Item# TC-J-NPT-G-36-DUAL-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $125.20
10-24 $118.94
25-99 $112.68
100-499 $106.42
500-999 $100.16
1000+ $93.90

In stock

Lead Time (If not in stock): 5 weeks
Dual Thermocouple or RTD Pipe Plug Probe with NPT Fitting TC-J-NPT-G-36-DUAL-SMPW-M TC-J-NPT-G-36-DUAL-SMPW-M
  • Two Sensors Provide Same Temperatures Signals to Different Instruments, eg, Meter and Recorder, Controller and Datalogger
  • 1/8' NPT Mounting
  • Thermocouple Types: J, K, T, E
  • Grounded Thermocouple Probes, Standard

TC-J-NPT-G-36-DUAL-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Sheath Material
Cable Insulation


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Dual Thermocouple Probe with NPT Fitting

1/8" NPT SS fitting for installation into any standard pipe opening. Dual sensors standard for critical applications.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration