Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Dual Element Thermocouple Probes with Miniature Connectors

Dual Element Thermocouple Assemblies with Miniature Size Connector

$127.93

Item# SCASS-125G-6-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $127.93
10-24 $121.53
25-99 $115.14
100-499 $108.74
500-999 $102.34
1000+ $95.95

In stock

Lead Time (If not in stock): 5 weeks
Dual Element Thermocouple Assemblies with Miniature Size Connector SCASS-125G-6-DUAL SCASS-125G-6-DUAL
  • Two Sensor Readings
  • Allows Two Readings
  • Continuous Monitor and Control
  • Built-in Backup

SCASS-125G-6-DUAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
OMEGA™ miniature dual element thermocouple probe assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature SMP subminiature connectors for fast hook-up. 304 SS sheaths are standard, with either 0.062" or 0.125" O.D. Junctions are either grounded, ungrounded or exposed. Mating connectors are included. Standard length is 6", with other lengths available..

Thermocouple
Alloy
Sheath Dia.
mm (in.)
Grounded
Junction
Ungrounded
Junction
Exposed
Junction
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SICSS-062G-6-DUAL
SICSS-125G-6-DUAL
SICSS-062U-6-DUAL
SICSS-125U-6-DUAL
SICSS-062E-6 DUAL
SICSS-125E-6-DUAL
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCASS-062G-6-DUAL
SCASS-125G-6-DUAL
SCASS-062U-6-DUAL
SCASS-125U-6-DUAL
SCASS-062E-6-DUAL
SCASS-125E-6-DUAL
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCXSS-062G-6-DUAL
SCXSS-125G-6-DUAL
SCXSS-062U-6-DUAL
SCXSS-125U-6-DUAL
SCXSS-062E-6-DUAL
SCXSS-125E-6-DUAL
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCPSS-062G-6-DUAL
SCPSS-125G-6-DUAL
SCPSS-062U-6-DUAL
SCPSS-125U-6-DUAL
SCPSS-062E-6-DUAL
SCPSS-125E-6-DUAL

Read this article if you need help in selecting the thermocouple junction



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How much of the dual element thermocouples need to be in contact with the medium being measured? I'm specifically interested in the 6" air probes. Thanks!

Asked by: daimler
Thank you for your inquiry. We recommend exposing 10 times the diameter of the probe, starting from the tip, into the medium being measured.
Answered by: NorwalkAE_SP
Date published: 2024-04-30
  • y_2025, m_1, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SCASS-125G-6-DUAL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration