Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Industrial RTD Probe with IO-Link, 4-20mA, and Switched Output

RTD Temperature Transmitter, 1/2" NPT Process Connection, 1/8" Probe Diameter, 4" Probe Length

$346.68

Item# PRTXI-1/2N-1/8-4-IO

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $346.68
2-5 $294.68
6-10 $277.34
11-19 $260.01
20+ $242.68

In stock

Lead Time (If not in stock): 8 weeks
RTD Temperature Transmitter, 1/2" NPT Process Connection, 1/8" Probe Diameter, 4" Probe Length PRTXI-1/2N-1/8-4-IO PRTXI-1/2N-1/8-4-IO
  • IO-Link capable switching output and a 4-20mA analog output
  • Scalable temperature range from -50 to 200°C (-58 to 392°F)
  • Designed for industrial applications
  • Rugged 316L Stainless Steel housing with a variety of threaded process connections and probe lengths

PRTXI-1/2N-1/8-4-IO Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Output
Sheath Material
Termination Connection Type
Additional Feature


  • Accuracy ± (0.215°C (0.39°F) + 0.134% * (Measuring Span))
  • Ambient Temperature Range -40 to 85°C (-40 to 185°F)
  • Connector 4-Pin A-Coded M12
  • Housing Material 316L Stainless Steel
  • Ingress Protection IP67 / IP68 / IP69K
  • Operating Voltage 15-30 VDC (IO-Link/Switch), 10-30 VDC (Analog)
  • Process Temperature Range -50 to 200°C (-58 to 392°F)
  • Wetted Parts Material 316L Stainless Steel
  • Output IO-Link Communication, PNP Switch (200mA), Analog 4-20mA

The Omega PRTXI series of temperature transmitters are IO-Link capable for reliable, bi-directional, point to point communication for process data and sensor configuration; Also equipped with a scalable 4-20mA analog output and a switched output that can handle current draws up to 200mA. These sensors utilize a PT100 Class A RTD element to provide an accuracy of +/- 0.55°C throughout the entire measuring range of -50...+200°C (-58...+392°F). Made with a fully welded 316L Stainless Steel housing, the sensor has excellent corrosion resistance and is IP69K rated. Available in standard lengths from 2" to 12", with probe diameters of 1/8", 3/16", and 1/4", and both G and NPT process connections of 1/4", 3/8", and 1/2".

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

2 part question about the PRTXI. 1. Is it possible to scale the 4-20mA transmitter and set up the PNP switch OTHER THAN THOUGH io-link? e.g. is there PC software/ USB lead? Under "Manuals & Downloads" there is software, but there's only 4 jpg's & 1 XML

Asked by: Greggles the kiwi
Thank you for the inquiry. Unfortunately this device has only the IO Link and mA out operating modes. Details in the "Manuals & Downloads" are used with IO Link set up. Best regards OMEGA
Answered by: Norwalk AE_RS
Date published: 2024-11-01
  • y_2025, m_2, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PRTXI-1-2N-1-8-4-IO, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration