Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probes with Molded M8 Connectors

PT100 RTD Probes with M8 Molded Connectors

$57.66

Item# PR-23-1-100-A-1/8-0400-M8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $57.66
10-24 $54.78
25-49 $53.62
50-99 $51.32
100-199 $50.16
200+ $49.01

In stock

Lead Time (If not in stock): 11 weeks
PT100 RTD Probes with M8 Molded Connectors PR-23-1-100-A-1/8-0400-M8 PR-23-1-100-A-1/8-0400-M8
  • Available in the Following Resistance Specifications:
  • Pt100 Class A
  • Pt100 Class B

PR-23-1-100-A-1/8-0400-M8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy
Nominal Output
Number of Wires
Probe Diameter
Probe Length
Category
Process Temperature Unit
Sensor Application
Process Connection Size
Sheath Material
Termination Connection Type


Omega's PR-23 RTD sensor provides the convenience of a RTD sensor with an integral connector, along with a small size for use in tight spaces. When used with an optional M8C extension cable, the PR-23 sensor proves a complete sensor solution for a wide variety of temperature sensing applications.

Designed around the IEC60751 standard, the PR-23 series sensor is available with a 3-wire PT100 (100 ohms at 0°C) or 2-wire Pt1000 (1000 ohms at 0°C) resistance specification (see wiring diagrams for connector pin-out), and with Class A (Pt100 only) or Class B accuracies. This makes the PR-23 sensor compatible with most of the measurement and control equipment in use today.

The PR-23 line of RTD sensors are available in a variety of metric and fractional sizes, including 1/8" diameter probes in 6", 9" and 12" long standard lengths and 3mm diameter probes in 100, 150, 250 and 350mm long standard lengths.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the alpha value for this particular RTD (p/n: PR-23-1-100-A-1/8-0400-M8)?

Asked by: Big T
Thank you for your inquiry Big T. The alpha value for a Pt100 RTD like the PR-23-1-100-A-1/8-0400-M8 is 0.00385. Here is the link if you need more information about the RTD temperature coefficient: https://www.omega.com/en-us/resources/rtd-hub
Answered by: Application Engineer MC
Date published: 2021-03-19
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-23-1-100-A-1-8-0400-M8, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
M8C Extension Cables
$21.44
13 In Stock
Accessories
Silicone Extension Cable with Straight Female M8 Connector One End, 5 Meters Long
$25.23
0 In Stock
Silicone Extension Cable with Straight Female M8 Connector One End, 1.5 Meters Long
$16.73
6 In Stock
Silicone Extension Cable with Right Angled Female M8 Connector One End, 5 Meters Long
$25.64
0 In Stock
Silicone Extension Cable with Right Angled Female M8 Connector One End, 1.5 Meters Long
$16.09
0 In Stock
Silicone Extension Cable with Right Angled Female M8 Connector One End, 3 Meters Long
$21.03
0 In Stock
en-US
en
Save Configuration