Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS RTD probes with 4 to 20mA analog output & Mounting Threads

M12 Stainless Steel RTD Temperature Transmitters

$148.26

Item# M12TXSS-PT100-13MM-G1/8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $148.26
10-24 $140.85
25-49 $137.88
50-99 $131.95
100-199 $128.99
200+ $126.02

In stock

Lead Time (If not in stock): 12 weeks
M12 Stainless Steel RTD Temperature Transmitters M12TXSS-PT100-13MM-G1/8 M12TXSS-PT100-13MM-G1/8
  • Programmable Transmitter
  • M12 Connection
  • 4 to 20 mA Output = 0 to 100°C Default Setting
  • -50 to 120°C (-58 to 248°F) Full Programmable Range

M12TXSS-PT100-13MM-G1/8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Output
Sheath Material
Probe Diameter
Termination Connection Type


RTD 100 Ω sensor with built-in transmitter is programmable by a computer. The configuration kit required for programming is M12TX-CONFIG. This unique probe is ideal for areas with space limitations where traditional head connections are too large to fit. The M12 thread design offers a secure industrial connection.

Specifications
Body: Stainless steel AISI 316L
Probe Length: 13 mm (0.51') and 24 mm (0.94')
Diameter: Ø 3 mm (0.1')
Probe Type: Thermowell AISI 316L SS
Probe Minimum Bending Radius: Three-times the outer diameter [except the sensing tip which length is 30 mm (1.2')]
Connection: 1/8 NPT male thread
Sensor: RTD PT100 class A up to 300°C in accordance to IEC751
Range: -50 to 120°C (-58 to 248°F)
Tmax. Electronic: 80°C (176°F)
Sensor Break Monitoring:
    Selectable: Upscale (>21.0 mA) or downscale (<3.6 mA) action
    Sensor Short-Circuit: Fixed to downscale (<3.6 mA) action
Output:
    Signal: 4 to 20 mA
    Permissible Load: 700 @ 24 Vdc [RLo= (Vsupply-8,5)/0,020]
Default Factory Setting for 4 to 20mA output: 0 to 100°C
Response Time (90%): <50 ms
Isolation In-Out: Non-isolated
Power Supply: 8.5 to 32 Vdc (polarity protected)
Environment Conditions:
    Temperature: -40 to 80°C (-40 to 176°F) for plastic body
    Relative Humidity: 0 to 100%
    EMC: In accordance to EN 61326
    Degree of Protection: IP65 and IP67 in accordance to IEC60529
Accuracy:
    Transmitter: Maximum of ±0.2°C or ±0.2% of span
    Sensor: Class A in accordance to IEC751
Temperature Influence [Deviation from 20°C (68°F)]: Maximum of ±0.3°C/25°C (77°F) or ±0.3% of span/25°C (77°F)
Supply Voltage Influence: Negligible
Range Configurations: It is possible set the input temperature range (span) by the M12TX-CONFIG configuration kit (PC with OS Windows required)
Zero Adjustments: Any value between -50 to 50°C
Minimum Span: 50°C (122°F) [if the zero value is set between one of these values: -40°C (-40°F), -20°C (-4°F), 0°C (32°F), 20°C (68°F), 40°C (104°F), the minimum span is 20°C (68°F) rather than 50°C (122°F)]
Sensor Error Compensation: Over 2 points (maximum 1% of span)
Factory Setting: 0 to 100°C/sensor break >21 mA (upscale)
Response Time: Diameter 3 mm <3.5 seconds, diameter 6 mm <13 seconds (test in water to IEC751- time for reaching 63.2% of instantaneous temperature change)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the weight of this sensor?

Asked by: Meagan
Thank you for your interest in our product. Please email your request to temperature@omega.com The Temperature Department will check with the factory for the weight spec and get back with you
Answered by: SAT_SAE
Date published: 2020-07-26
  • y_2024, m_10, d_4, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M12TXSS-PT100-13MM-G1-8, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
PVC insulated and jacketed 24 AWG stranded with M12 straight socket and 20 meters length cable
$94.59
0 In Stock
Accessory to configure the M12TX series devices through a PC with Windows 10 or higher and the TTX-Platform software
$402.34
0 In Stock
Temperature Sensors and Accessories
3 m (10') long RTD PVC 24 AWG stranded cable, M12 straight socket connector one end and stripped leads
$56.30
25 In Stock
en-US
en
Save Configuration