Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Depth Armored Thermocouples

$73.53

Item# ADR-J-U-1-72-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $73.53
10-24 $69.85
25-99 $66.18
100-499 $62.50
500-999 $58.82
1000+ $55.15

In stock

Lead Time (If not in stock): 8 weeks
Adjustable Depth Armored Thermocouples ADR-J-U-1-72-1 ADR-J-U-1-72-1
  • Locking Fitting Freely Adjustable Over Flexible Armor
  • Spring-Action Catch Holds Probe Firmly in Place
  • TYPE ADF Fixed Locking Cap Becomes a Permanent Part of Your Installation
  • TYPE ADR Removable Locking Cap Bayonet Fitting Connects with a Twist

ADR-J-U-1-72-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Process Connection Size
Junction Type
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Probe Diameter
Wire Gauge


  • Measurement Type Air/Gas Temperature
This unique thermocouple is easy to adjust to ANY immersion depth into thermowells (but NOTE: this probe cannot be immersed in liquids). Adjustable depth eliminates the need to stock a variety of fixed depth immersion probes. The locking cap can be positioned anywhere along the flexible armor and obtains its locking force from a unique spring- action catch. The welded stainless steel tipped probe is held against the bottom of the well by compression of the armor.

Two styles are available. Style ADF has a unique locking fitting that mounts permanently to your equipment. The quick release action of the locking fitting allows fast installation and removal of the probe.

Style ADR has a removable locking fitting and requires a BTA adapter. This style is ideal for installations where the mounting surface is under a layer of insulation, or where the locking cap must be removable.


Detailed Dimensions for ADR, ADF, and Termination Styles

loading all models
loading all reviews
Rated 4 out of 5 by from Quality Construction. These thermocouples are well built and do the job they are designed to do.
Date published: 2021-02-18
  • y_2024, m_12, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADR-J-U-1-72-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the temperature accuracy rating on these TC's?

Asked by: Alli
Thank you for your inquiry Alli. All the K type thermocouples have an accuracy of +/- 1.1 C or 0.4% whichever is greater.
Answered by: Application Engineer SP
Date published: 2021-09-02
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ADR-J-U-1-72-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration