Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial RTD Probes with Sub-Miniature Aluminum Protection Head

RTD Probe with Submini Aluminum Protection Head

$179.19

Item# PR-19E-3-100-1/4-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $179.19
5-9 $170.23
10-24 $166.65
25-49 $159.48
50-99 $155.90
100+ $152.31

In stock

Lead Time (If not in stock): 5 weeks
RTD Probe with Submini Aluminum Protection Head PR-19E-3-100-1/4-4 PR-19E-3-100-1/4-4
  • Subminiature aluminum protection head
  • Class A accuracy conforming to IEC 60751
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)

PR-19E-3-100-1/4-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Probe Diameter
Probe Length
Category
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Termination Connection Type
Additional Feature


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60754
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head Subminiature Aluminum
  • Wire Length / Terminations Screw Terminal

Our PR-19 industrial probe with subminiature aluminum protection head and screw-on cap is manufactured with a 316 stainless steel sheath. It includes PT100 Ω platinum RTD element or PT1000 RTD element and 1/2" NPT mounting threads. These probes can be used alone, or can be placed directly into a thermowell. The spring load option should not be ordered unless a thermowell is used. All probes include a screw terminal block for easy connection of insulated copper extension wire. Replacement probes (without protection head assembly) are available as well as a "spring-loading" option which allows for the probe to bottom out in a thermowell for quicker and more accurate response. Inside dimensions for the aluminum head: Diameter: 0.9 inches; Height: 1.3 inches.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration