Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells

Item# PR-19-2-100-1-4-18-E-SL

In stock

Lead Time (If not in stock): 0 week
Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells PR-19-2-100-1-4-18-E-SL PR-19-2-100-1-4-18-E-SL
  • Spring Loaded Probes Provide Improved Response Time and Vibration Resistance When Used in Thermowells (See Section B for Thermowells) Note: When Installed in a Thermowell, the Thread Engagement will Equal the Spring Loading Compression Length
  • Standard Probes are Suplied with 100 Ohm, Class "A" DIN Platinum Elements in 3-Wire Configurations
  • Multiple Connection Head Options Include Screw Cover and Snap Locking Enclosures with Ceramic Terminal Boards (See Table and Section B)
  • The PR-12 (Cast Iron) and PR-18 (Hinged Aluminum) Connection Heads Can Accommodate An Optional 4 to 20 mA Transmitter. Please Note that the PR-14 (Miniature Aluminum) and PR-19 (Sub-Miniature Aluminum) Connection Heads Due to their Size Cannot Accommodate a Transmitter. (See Table and Section N)

PR-19-2-100-1-4-18-E-SL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type


These sensor designs incorporate spring loaded probes that insure that the probes are in intimate contact with the thermowell. This improves performance by providing a conductive path between the probe tip and thermowell, as well as improving vibration resistance. Supplied in the four most popular connection head styles, Cast Iron, Miniature Aluminum, Hinged Aluminum and Sub-Miniature Aluminum, with ceramic terminal boards or optional transmitters, these sensors can be configured to work with most thermowell type applications. These sensors are supplied with 100 ohm, Class A DIN Platinum elements contained in stainless steel probes and spring loaded hex fittings.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

should the sheath length of an RTD match the stem length of the thermowell or the insertion length of the thermowell?

Asked by: anna
Thank you for asking your question. The sheath length of the RTD should match the stem length of the thermowell you are planning on using.
Answered by: AEMO
Date published: 2020-04-03
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-19-2-100-1-4-18-E-SL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Field Rangeable Miniature 2-Wire Transmitters, Isolated Models Available
$403.79
3 In Stock
Miniature Temperature Transmitters
$735.94
11 In Stock
Field Rangeable Miniature 2-Wire Transmitters, Isolated Models Available
$411.56
0 In Stock
Miniature Temperature Transmitters, Ultra Low Profile
$325.62
4 In Stock

Related Categories

en-US
en
Save Configuration