Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Handheld Surface Probes

Heavy Duty Surface, Roller, General Purpose, Beaded Wire, Needle, and Surface Right Angle Thermocouples

$42.15

Item# SP-BW-K-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $42.15
10-24 $40.04
25-99 $37.94
100-499 $35.83
500-999 $33.72
1000+ $31.61

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Surface, Roller, General Purpose, Beaded Wire, Needle, and Surface Right Angle Thermocouples SP-BW-K-6 SP-BW-K-6
  • Each Probe Comes Standard with SMP Miniature Connector on End of 6 ft. Lead Wire
  • Six Rugged Probe Styles Available in J, K and E Calibrations
  • 1.8 m (6 Ft) PFA-Coated 22 AWG Stranded Lead Wires
  • Beaded Wire Probe Has Glass-on-Glass Insulation with Stainless Steel Overbraid

SP-BW-K-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Sensor Application
Probe Diameter
Sheath Housing Material
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Junction Type
Cable Insulation
Wire Gauge
Cable Length


  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature
loading all models
loading all reviews
Rated 4 out of 5 by from Good product Product works good, reasonable price, great service
Date published: 2016-07-15
Rated 5 out of 5 by from Worked great for our Engineering Dept. Great Product - used in our Engineering Dept. to support Manufacuring.
Date published: 2023-03-20
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SP-BW-K-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Do you get a set of six probes?

Asked by: DAC1
Thank you for your inquiry. No, these are sold individually. Please see the data sheet for more details.
Answered by: NorwalkAE_SP
Date published: 2024-05-13
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SP-BW-K-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration