Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld RTD probes with Integral Handle & Retractable Cable

Integral Plastic Handle RTD Probes

$226.21

Item# PRS-FR-100-E-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $226.21
5-9 $214.90
10-24 $210.38
25-49 $201.33
50-99 $196.80
100+ $192.28

In stock

Lead Time (If not in stock): 5 weeks
Integral Plastic Handle RTD Probes PRS-FR-100-E-12 PRS-FR-100-E-12
  • Rugged High Impact Plastic Handle with Easy Grip Contour
  • 1 ft Retractable Cable Expands to 5 ft - Stripped Lead Termination Standard
  • Handle Rated to 150°C (300°F)
  • Probe Permanently Attached to Handle for Added Strength

PRS-FR-100-E-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Nominal Resistance
Number of Wires
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length


Rugged High Impact Plastic Handle
Made from the same material as professional football helmets, these rugged probe handles have strength and endurance built in for long life. The standard retractable cable (1 ft., stretches to 5 ft.) is provided with stripped leads.

Air Probe (PRS-AP-)
300 mm (12") long probe with a 4.5 mm (316") O.D., using a miniature RTD element shielded by a 304SS sheath. The drilled end exposes the element to airflow for fast measurements. Measurement tip rated to 260 Deg.C (500 Deg.F).
General Purpose Probe (PRS-GP-)
A general purpose immersion design for taking air and liquid measurements. This 300 mm (12") probe features a 4.5 mm (316") O.D. sheath made from 304SS, and is capable of most heavy duty applications. Measurement tip rated to 750 Deg.C (1380 Deg.F).
Penetration Probe (PRS-NP-)
300 mm (12") long probe with a 4.5 mm (316") O.D., fitted with a conical tip for easy insertion into soft and semi-frozen materials. Made from rugged 304SS, with an integral high impact plastic handle assembly. Tip rated to 750 Deg.C (1380 Deg.F).
Fast Response Probe (PRS-FR-)
300 mm (12") long probe with a 3.0 mm (18") O.D., designed for fast, accurate measurements. Made from rugged 304SS, with an integral high impact plastic handle assembly. Tip rated to 750 Deg.C (1380 Deg.F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration