Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Utility Handle Probe

RTD Utility Handle Probe, 6 in length

$66.79

Item# PR-16H-3-100-1/8-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $66.79
5-9 $63.45
10-24 $62.11
25-49 $59.44
50-99 $58.11
100+ $56.77

In stock

Lead Time (If not in stock): 5 weeks
RTD Utility Handle Probe, 6 in length PR-16H-3-100-1/8-6 PR-16H-3-100-1/8-6
  • Long handle with strain relief for easy-grip
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)

PR-16H-3-100-1/8-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Probe Diameter
Probe Length
Cable Insulation
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Sensor Application
Accuracy
Number of Wires
Sheath Material
Wire Gauge
Cable Length


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations 60 inches standard (retractable cable)

The PR-16 series, Omega's economical RTD handle probe, features an easy-grip molded handle. It has a 3-conductor retractable cable that is 1 foot long, expandable to 5 feet. This is available in standard lengths of 12, 18 and 24". The 12" length probe can be stored in toolboxes or other locations for easy access. Standard termination is stripped-end lead wires. This comes with either PT100 Ω or PT1000 Ω element.

loading all models
loading all reviews
Rated 5 out of 5 by from Good product, fast shipping. Reliable, high-quality probe. Omega shipped quickly.
Date published: 2024-05-10
  • y_2024, m_8, d_23, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-16H-3-100-1-8-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration