Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Low Drift Handheld Thermocouple Probes

Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles

$91.09

Item# KHXL-IM30G-RSC-600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $91.09
10-24 $86.54
25-99 $81.98
100-499 $77.43
500-999 $72.87
1000+ $68.32

In stock

Lead Time (If not in stock): 5 weeks
Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles KHXL-IM30G-RSC-600 KHXL-IM30G-RSC-600
  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift

KHXL-IM30G-RSC-600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Insulation
Termination Connection Type
Additional Feature 2
Type of Sensor
Process Connection
Sheath Housing Material
Application of Sensor


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for addtional models.


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Great product, took forever to ship! Product works incredibly well but be wary of freight/shipping times. Ordered mid-July, called beginning of August to get an ETA and they said end of August. Didn't actually ship till I called again mid-September and arrived the following week. Other than that, great product.
Date published: 2021-10-14
  • y_2025, m_1, d_13, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_KHXL-IM30G-RSC-600, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Can this probe be cut to a shorter length?

Asked by: Kyle72
Thank you for your inquiry. Unfortunately, no, it cannot be cut to a shorter length.
Answered by: NorwalkAE_SP
Date published: 2024-05-31

Hello, does this product work in direct contact with molten metals up to the 2400F, or is there some sort of sleeve you might recommend in addition to this T/C?

Asked by: Turbo LS1 GTO
Thank you for your inquiry. This product is not suited for multiple uses in molten metal applications.
Answered by: Application Engineer CB
Date published: 2023-08-22

Is this product food safe?

Asked by: Zukken
Hi, this thermocouple probe is made from a high temperature metal which can go to 2400F but is not specifically rated for food applications or sanitary. We do have this probe which can be used with frozen foods: https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/p/88312-SPECIAL-TC-PROBE Please email temp@omega.com if you need any further assistance.
Answered by: Jane
Date published: 2023-03-15
  • y_2025, m_1, d_13, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_KHXL-IM30G-RSC-600, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration