Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $51.56 |
10-24 | $48.98 |
25-99 | $46.40 |
100-499 | $43.83 |
500-999 | $41.25 |
1000+ | $38.67 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Code | Model | Description |
A | HYP5 Series | Hypodermic probe intended to be used for laboratory, industrial and natural science uses. Tip rated to 200°C |
B | SMP-NP | Penetration probe conical tip designed for penetration into semi-frozen objects. Tip rated to 925°C; |
C | SMP-RT | Reduced tip fast response probe. 1/8 to 1/16 inch diameter at tip. Tip rated to 925°C |
D | SMP-AP | Air probe;drilled end exposes bead to air flow for fast measurements. Tip rated to 260°C |
E | (*)MQSS-125-G-6 | General purpose immersion probe. 1/8 inch diameter, 304SS Tip rated to 260°C |
F | SMP-HT Series | Ceramic tip probe feature as spring loaded thermocouple to insure consistent readings, 304SS housing, 31.8mm long tip rated to 650°C |
G | 88000 Series | Quick-connect handle with integral locking mechanism secures any miniature probe handle in use. |