Added to Your Shopping Cart
Temperature transmitters with IO-Link/PNP Switch/4-20mA outputs, with a scalable measuring range from -50 to 200°C. IP69K rated 316L stainless steel housing for harsh environments.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Added to Your Shopping Cart
Thermocouple probes with M12 connector plug molded directly to the probe. Connectors rated for use up to 90°C. Available with 1 or 2 TC elements.
Added to Your Shopping Cart
The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation.
Added to Your Shopping Cart
Family of thermistor sensors including wire, immersion probe, air and surface sensing styles. Five resistances and two accuracies available.
Added to Your Shopping Cart
RTD probes that have a 4 to 20 milliamp programmable/scalable output and a molded M12, A-coded connector. Various lengths and diameters available.
Added to Your Shopping Cart
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Added to Your Shopping Cart
This connector-style probe has a 3-prong Omega "MTP" mini connector for easy connection to extension cables and handheld meters. Probe diameter is 1/8".
Added to Your Shopping Cart
Thermistor sensor designed for immersion applications. Sensor has a 1/8" NPT mounting fitting and phone plug connector for easy installation.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with an M8 connector molded onto the probe. Available in 304SS or Inconel sheaths and a variety of diameters and lengths
Added to Your Shopping Cart
Omega's RTD terminal block probe features a large terminal block connector, with large pan head screws for easy connection and also can be secured with a compression fitting.
Added to Your Shopping Cart
Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors
Added to Your Shopping Cart
Mini quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded standard size connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Type R, S or B platinum thermocouple probes with ceramic protection tubes and standard size ceramic or high-temp plastic connectors. For use in high temp applications.
Added to Your Shopping Cart
Standard size quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with removable standard size connector. Available in various thermocouple types, diameters and lengths.