Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Thermistors Room

10,000 Ohm Thermistor (Type III), Room (R2)

$30.00

Item# A/AN-R2

In stock

Lead Time (If not in stock): 4 Days
10,000 Ohm Thermistor (Type III), Room (R2) A/AN-R2 A/AN-R2
  • Space temperature sensing with decorative wall mount styling
  • Four-way air flow design to minimize self heating
  • Ideal for office/commercial buildings, schools/colleges
  • Common for OEM opportunities

A/AN-R2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Sensor Output
Category
Operating Temperature Range
Sensor Application
Response Time
Number Sensing Points
Set Point Tolerance
Operating Humidity Range


The ACI Thermistor Room Series combines option flexibility with attractive styling in the R2 style enclosure which includes four-way air flow design to minimize self-heating to the sensor. These units are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors. Screw terminal blocks are available for making all connections to your building management system (network).
Applications: Space Temperature Sensing, Decorative Wall Sensor Applications, Office Buildings, Schools, Colleges, Commercial Buildings, OEM Opportunities


For more information Please visit www.workaci.com


Product specifications - HIGH ACCURACY

Sensor Type: Thermistor
Sensor Curve: Non-Linear, NTC (Negative Temperature Coefficient)
Accuracy 0-70ºC (32-158ºF): +/- 0.2°C (+/-0.36°F)
A/10K-E1 Series: +/-0.3°C (+/-0.54°F)
A/1.8K Series: +/-0.5°C @ 25°C (77°F) and +/-1.0°C (+/-1.8°F)
Stability: Sensor Dependent; Contact ACI for more information on specific sensor
Response Time (63% Step Change): 10 Seconds nominal
Power Dissipation Constant: 3 mW/°C
A/1.8K Series: 1 mW/°C
A/10K-E1 Series: 2 mW/°C
LCD Display Supply Voltage: +9 to 35 VDC / 24 VAC (50-60 Hz)
< 4 mA / 0.12 VA
LCD Display Accuracy: +/- 2°F or +/- 2°C @ 71°F (21.5°C) Typical
LCD Display Descriptor | Number of Digits: °F (Fahrenheit) or °C (Celsius) | 3 1/2 Segment Display
LCD Display Life Expectancy: 50,000 Hours Minimum
Set Point Tolerance: +/- 10% of Range
Override Option: Short Thermistor (Default); Field (Jumper) Selectable “Dry Contact” Closure (Separate Input); Short Set Point available upon request
Operating Temperature Range: 1.5 to 50°C (35 to 122°F)
Storage Temperature Range: Non-LCD: -40 to 65°C (-40 to 149°F)
LCD Display: -10 to 65°C (14 to 149°F)
Operating Humidity Range: 10 to 95%RH, non-condensing
Connections | Wire Size: Screw Terminal Blocks | 16 (1.31 mm) to 26 (0.129 mm) AWG
Terminal Block Torque Rating: 0.5 Nm (minimum); 0.6 Nm (maximum)
Enclosure Material | Color: “-R2” Enclosure: ABS Plastic | White, UL94-HB
“R” Enclosure: ABS Plastic | Beige UL94-HB

Product specifications - STANDARD ACCURACY

Sensor Type: Thermistor
Sensor Curve: Non-Linear, NTC (Negative Temperature Coefficient)
Accuracy 0-70ºC (32-158ºF): +/- 0.2°C (+/-0.36°F)
Stability: Sensor Dependent; Contact ACI for more information on specific sensor
Response Time (63% Step Change): 10 Seconds nominal
Power Dissipation Constant: 3 mW/°C
LCD Display Supply Voltage: +9 to 35 VDC / 24 VAC (50-60 Hz)
LCD Display Current: < 4 mA / 0.12 VA
LCD Display Accuracy: +/- 2°F or +/- 2°C @ 71°F (21.5°C) Typical
LCD Display Descriptor | Number of Digits: °F (Fahrenheit) or °C (Celsius) | 3 1/2 Segment Display
LCD Display Life Expectancy: 50,000 Hours Minimum
Set Point Tolerance: +/- 10% of Range
Override Option: Short Thermistor (Default); Field (Jumper) Selectable “Dry Contact” Closure (Separate Input); Short Set Point available upon request
Operating Temperature Range: 1.5 to 50°C (35 to 122°F)
Storage Temperature Range: Non-LCD: -40 to 65°C (-40 to 149°F)
LCD Display: -10 to 65°C (14 to 149°F)
Operating Humidity Range: 10 to 95%RH, non-condensing
Connections | Wire Size: Screw Terminal Blocks | 16 (1.31 mm) to 26 (0.129 mm) AWG
Terminal Block Torque Rating: 0.5 Nm (minimum); 0.6 Nm (maximum)
Enclosure Material | Color: “-R2” Enclosure: ABS Plastic | White, UL94-HB
“R” Enclosure: ABS Plastic | Beige UL94-HB
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration