Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-50°C to 230°C RTD Air Temperature Sensors with Cages

Air Temperature RTD Sensors

$174.99

Item# RTD-805

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $174.99
5-9 $166.24
10-24 $162.74
25-49 $155.74
50-99 $152.24
100+ $148.74

In stock

Lead Time (If not in stock): 4 weeks
Air Temperature RTD Sensors RTD-805 RTD-805
  • For Monitoring of Air and Gas Streams Mounts in Any Orientation
  • Exposed Sensing Element Has Fast Response Times in Air
  • Available with Stainless Steel or Plastic Housings
  • High-Accuracy, 100 Ohm, Class “A” DIN Platinum Element

RTD-805 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Sheath Material
Termination Connection Type
Category
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length


Description

Omega's Air Temperature RTD sensors. The platinum thin film RTD sensing element is exposed to air flow while being protected from passing debris by a vented housing (available in both plastic and steel). This construction uses a #26 AWG stranded nickel-plated copper, PFA insulated lead wire. This design comes standard with a removable miniature three pin connector.
loading all models
loading all reviews
Rated 4 out of 5 by from Air Temperature RTD Sensors good quality product. shipped on time with no hassle.
Date published: 2023-05-01
  • y_2024, m_11, d_12, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-805, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a schematic diagram that shows with each of the 3 26 AWG goes to on the RTD-805?

Asked by: Wade
Thank you for your inquiry Wade. We do not have a schematic diagram to connect the RTD-805. We would need more information about the device this sensor is being connected to. Please call 1-866-512-7404, ask for Temperature Engineering and speak to one of our temperature engineers over the phone for assistance in connecting this sensor.
Answered by: Application Engineer MC
Date published: 2022-07-07

I see the steel shield is 13mm, but what is the diameter of the steel stem behind the shield that the wire comes out of?

Asked by: Dydos
Hi Dydos, Thank you for the request. The steel stem diameter is 7/32 inch. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-03-03

How big is the smaller diameter of the sensor? Does the RTD-806-OTP come with the connector separately or attached?

Asked by: cnoonan
Thank you for your inquiry cnoonan. The probe diameter/housing diameter of RTD-806-OTP is 13 mm (0.5") and the connector comes attached. For any further questions, please email temp@omega.com
Answered by: Application Engineer SP
Date published: 2022-03-03

Will this plug into my 869C? It has a circular female connection at the top with I think 4 or 5 pinholes.

Asked by: GabeF
Thank you for your inquiry. This RTD is supplied with no connector (stripped leads). The 869C handheld meter is supplied with the correct mating connector that you can solder to stripped leads in the field. All wiring instructions can be found in the 869C manual.
Answered by: Application Engineer JB
Date published: 2021-08-05

What are the pressure limits for this device? What is the response time?

Asked by: Tim1
Hi Tim1, Thank you for the inquiry. We do not offer a pressure rating or response time specification for this product. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-29

Two questions: 1.. Omega logger OM-DAQXL does not display calendar dates for 2023 or beyond. Is software update to help with this? 2.. To read the Air Temperature RTD-805, data logger pull-down RTD selection does not show RTD 805. Which selection?

Asked by: Dway
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-06-26
  • y_2024, m_11, d_12, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_RTD-805, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration