Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Reversible, Multi-Temperature Liquid Crystal Strips

Reversible Temperature Labels, Multi Temp Liquid Crystal Strips

$18.39

Item# RLC-50-0/30-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $18.39
5-9 $17.47
10-24 $17.10
25-49 $16.37
50-99 $16.00
100+ $15.63

In stock

Lead Time (If not in stock): 13 weeks
Reversible Temperature Labels, Multi Temp Liquid Crystal Strips RLC-50-0/30-10 RLC-50-0/30-10
  • Self-adhesive
  • Clear, easy-to-read in °C and °F
  • Can be used for heating and cooling applications
  • Returns to original state – can be used over and over

RLC-50-0/30-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Features


  • Accuracy Value ±2°C (3.6°F)
  • Form Factor Self Adhesive
  • Indicator Color Green
  • Maximum Storage Temperature 38°C (100°F)
  • Maximum Temperature Measurement 60°C (140°F)
  • Measurement Units °C
  • Minimum Storage Temperature 10°C (50°F)
  • Other Features Returns to Original State—Can be Used Over and Over
  • Response Time Fast—1/2 to 2 seconds 2 seconds typical
  • Thickness Approximately 0.25 mm (0.010")
RLC Series labels are ideal for monitoring temperatures of electronic parts, transformers, relays and motors. To most precisely interpret liquid crystal labels, please note color variances:
GREEN Bar is the Actual Temperature Reading
BROWN Bar is just above the Actual Temperature
BLUE Bar is just below the Actual Temperature Reading.

ALL MODELS IN STOCK FOR FAST OFF-THE-SHELF DELIVERY.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect temperature range for my applications. I recently purchased the RLC-50-30/90 reversible temperature indicators. This product has a wide temperature range. We are testing heatsinks for led lamps and found our laser temp gun to be off a lot on all but black anodized heatsinks. These reusable indicators allow us to try multiple led/heatsink combinations and find the right heatsink quickly. We can tell exactly how long it takes a fixture to heat up and also how quickly it dissipates heat.
Date published: 2018-07-18
Rated 3 out of 5 by from Temperature labels works well, does its intended job. have had great success
Date published: 2022-02-09
Rated 3 out of 5 by from Larger label option would be nice I have used these labels for years and found them to be very useful for reliability programs. For my current need it would be nice to have an option for a larger label that could be read from further away.
Date published: 2019-01-07
  • y_2024, m_8, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_RLC-50-0-30-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello, What is the Export Control Classification Number ECCN for labels RLC-50-30/90-10

Asked by: Bruno Israel
Hi Bruno, the ECCN Number is EAR99
Answered by: AndrewA
Date published: 2020-08-20

Please note what REACH SVHCs are contained in the product and at what percentage.

Asked by: Mary M
Thank you for your inquiry. Please email your request to temp@omega.com
Answered by: Application Engineer JB
Date published: 2020-09-28

What is the maximum use temperature of the sticker? (Temp at which the label falls off or malfunctions)

Asked by: wilon2
THE MAX TEMP FOR ALL RLC PRODUCTS IS 220^F. AFTER 2 MIN AT 220^F THE LIQUID CRYSTAL WILL START TO BREAK DOWN
Answered by: Temperature
Date published: 2020-02-13

Do these contain any REACH SVHCs?

Asked by: Mary M
Thank you for your inquiry. This product is not REACH compliant, only RoHS 2015/863.
Answered by: Application Engineer JB
Date published: 2020-09-28
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_RLC-50-0-30-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration