Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Reversible Liquid Crystal Polyester Film/Sheets

Reversible Liquid Crystal Polyester Film/Plastic Sheets

$36.17

Item# LCS-104

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $36.17
5-9 $34.36
10-24 $33.64
25-49 $32.19
50-99 $31.47
100+ $30.74

In stock

Lead Time (If not in stock): 13 weeks
Reversible Liquid Crystal Polyester Film/Plastic Sheets LCS-104 LCS-104
  • Versatile - Cut to Any Size
  • Fast Response Time
  • 12 inch x 12 inch size
  • Kit Available of Six 6 inch X 12 inch Sheets

LCS-104 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Features
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value


  • Accuracy Value ±1°C
  • Cover Material Non-toxic mixture of liquid crystal esters
  • Form Factor Double-coated adhesive tape
  • Indicator Color Brown
  • Maximum Storage Temperature 21°C (70°F)
  • Measurement Units °C
  • Thickness Polyester 5 mil stock
With Adhesive Backs

These versatile liquid crystal Polyester Film/Plastic sheets can easily be cut to any size. With a fast response time, these temperature-indicating sheets provide a quick visual readout in laboratory, testing and evaluation applications. Sheets are available in 12 x 12" size or as a kit consisting of six 6 x 12" sheets, approximately .01" thick. A sample pack, including six 6 x 12" sheets, one from each temperature range, is also available as shown in the ordering matrix.
loading all models
loading all reviews
Rated 4 out of 5 by from Thermochromic LC It´s a good product to illustrate how thermochromic liquid cristals can display different colours according to temperature. I use it for interactive teaching.
Date published: 2016-07-08
Rated 5 out of 5 by from Perfect for hidden heating underfloor. Bought this for a project to repair tile on my heated floor. Saw this as an option and a way to see the wires running under the floor. The other option was a FLIR camera. For the price I paid, a lot cheaper than the FLIR, this was the way to go. It showed my wires perfectly and I was able to mark them off and conduct my repair withought the risk of damaging my under floor heating. Great product and worth the price.
Date published: 2021-02-16
Rated 5 out of 5 by from Good stuff This stuff is super helpful for PCB repair and testing. You can find hot ICs really fast. It's also helpful for ESD testing circuits. Put this on the ICs and zap away, if it changes color you know you've got a problem.
Date published: 2021-07-26
  • y_2024, m_11, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_LCS-104, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

We use your LCS-113 film. It leaves some adhesive behind. We may not be getting it all off. It then sees 400 deg C for 24 hours and then remains in a vacuum. Will the adhesive survive 400C? If so will it outgas in a vacuum afterwards?

Asked by: Hugh
Thank you for your inquiry. The maximum temperature for the adhesive is 150°C. We do not have any outgassing data.
Answered by: Application Engineer CB
Date published: 2022-05-12
  • y_2024, m_11, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LCS-104, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration