Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible 5 Point Temperature Recording Strips

Irreversible Temperature Recording Strips

Item# TSDC-9016-16-invalid

Irreversible Temperature Recording Strips TSDC-9016-16-invalid TSDC-9016-16-invalid
  • 5 Temperature Settings per Strip
  • Attained Temperature Indicated When Exposed to Heat Color Permanently Changes from Silver to Black
  • Attach to the Product in Process
  • For Use in Dry Applications


  • Accuracy Value Set 1 and 2 Tolerance: ±1°C (39°F)
  • Form Factor Self Adhesive
  • Maximum Temperature Measurement 260°C (50°F)
  • Measurement Units °C
  • Number of Temperature Points 5
  • Other Features Non reversible
This product is no longer available, please refer to TL-F-105-10
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration