Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 Dot Non-Reversible Temperature Label

Non-Reversible Labels, Three Dot

$22.87

Item# TL-T-150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $22.87
5-9 $21.73
10-24 $21.27
25-49 $20.35
50-99 $19.90
100+ $19.44

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
Non-Reversible Labels, Three Dot TL-T-150 TL-T-150
  • 3 Temperature Points Per Label
  • Temperature Ranges up to 490°F
  • Packages of 20 and 40 Labels
  • Compact Size

TL-T-150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Maximum Storage Temperature 490°F
  • Measurement Units °C
  • Number of Temperature Points 3
  • Other Features Non reversible
This product is no longer available, please refer to TL-4-170-10
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration