Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dishwasher Safe Non-Reversible 3 Temperature Point Label

Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points
  • RoHS Icon

$63.06

Item# TL-DWS-150-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $63.06
5-19 $59.91
20-99 $58.65
100-199 $56.75
200-499 $55.49
500+ $54.23

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points TL-DWS-150-50 TL-DWS-150-50
  • Three temperature points per label
  • Ideal for clean rooms, shipping containers, industrial dishwashers, and more
  • Easily removable to keep for permanent records
  • HACCP Compliance

TL-DWS-150-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Features


  • Cover Material 50 µm Polyester
  • Indicator Color White to Gray to Black
  • Measurement Units °C, °F
  • Other Features Non reversible

Temperature Label Dishwasher Safe (TL-DWS) is designed to withstand the extreme conditions within an industrial dishwasher and provide permanent proof that a rated temperature has been reached. Each label has 3 different temperature points to suit your application needs. The self-adhesive backing of the labels allow them to be placed on many different surfaces. An irreversible color change occurs from white/grey to black to provide indication that the temperature has been met. The label can then be removed and stored for documentation.

There are two different options for the TL-DWS series labels. Each set of labels offers three temperature points at (150, 160, and 170 °F) and (160, 170, and 180°F).


Model No.
(pkg. 25 or 50)

Temperature Range

TL-DWS-150 150 °F (66 °C) 160 °F (71 °C) 170 °F (77 °C)
TL-DWS-160 160 °F (71 °C) 170 °F (77 °C) 180 °F (82 °C)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration