Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Point Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 8 Temperature Ranges

$45.28

Item# TL-8-410-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $45.28
5-9 $43.02
10-24 $42.11
25-49 $40.30
50-99 $39.39
100+ $38.49

Please contact Technical Sales Team for assistance.
Non-Reversible Temperature Labels, 8 Temperature Ranges TL-8-410-30 TL-8-410-30
  • Various Temperature Ranges to Suit Your Application Needs
  • Dimensions: 46 x 18 mm (1.8 x 0.7 in)
  • Indicator turns black when temperature reached
  • Indicates in Degrees F and Degrees C

TL-8-410-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Form Factor Adhesive backs for easy mounting
  • Indicator Color Turns Black when exposed
  • Indicator Diameter 18mmW x 46mmH (.71" x 1.81")
  • Measurement Units °C
  • Number of Temperature Points 8

This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.



Applications:
• General • Aeronautical • Electrical • HVAC • Most surface measurements.

SPECIFICATIONS
Accuracy: Up to 99°C (210°F) is ±1°C (1.8°F);
From 100°C (212°F) to 154°C (309°F) is ±1.5°C (2.7°F);
From 160°C (320°F) to 280°C (536°F) is ±1% and ±1°C (1.8°F)

TL-8 Series Labels, 8-Temperature Range
Model No. Temperature Range
TL-8-105°F 105 110 115 120 130 140 150 160°C 40 43 46 49 54 60 66 71
TL-8-170°F 170 180 190 200 210 220 230 240°C 77 82 88 93 99 104 110 116
TL-8-250°F 250 260 270 280 290 300 310 320°C 121 127 132 138 143 149 154 160
TL-8-330°F 330 340 350 360 370 380 390 400°C 166 171 177 182 188 193 199 204
TL-8-410°F 410 420 435 450 465 480 490 500°C 210 216 224 232 241 249 254 260

loading all models
loading all reviews
Rated 5 out of 5 by from Great Temp Stickers! These work great and are super easy to use. I’m using for radiator and intercooler development.
Date published: 2017-11-28
Rated 5 out of 5 by from Does the job I purchased this item to check the temperature on my drymount press. It seems to be giving me a correct reading so I could set my press for the correct heat.
Date published: 2017-05-16
  • y_2024, m_8, d_24, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TL-8-410-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

When a temp is reached does the dot stay black after the temp drops? I.E if the area I'm measuring reached a peak temp of 150 F and then cools down to 90 F will the 150 F dot still be black?

Asked by: Planenick
Yes, the TL-8-170-10 is a non-reversible label so when it reaches the temperature it turns black. It is a one time use. If you require a reversible label we do offer these too. Please see RLC-80-100/220-10. Thank you.
Answered by: Jane
Date published: 2019-06-19
  • y_2024, m_8, d_24, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TL-8-410-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration