PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $110.07 |
5-9 | $104.57 |
10-24 | $102.37 |
25-49 | $97.96 |
50-99 | $95.76 |
100+ | $93.56 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
TL-5-Dot series provides a wide variety of different temperature ranges to cover various applications. These labels are non-reversible and have 5 different temperature points. The labels give information about the highest temperature reached. There are 10 and 50 quantity pack options available. How can the labels be stored? Store the labels in a refrigerator inside a sealed bag for labels rated below 120°F/50°C. Store products rated above 120°F/50°C at room temperature and humidity. (i.e. 20°C/68°F & 50% relative humidity)
Model No. (Pkg 10 or 50) | Temperature Indicating Labels °C (°F) | ||||
TL-F-105 | 41 (105) | 43 (110) | 46 (115) | 49 (120) | 54 (130) |
TL-F-140 | 60 (140) | 66 (150) | 71 (160) | 77 (170) | 82 (180) |
TL-F-190 | 88 (190) | 93 (200) | 99 (210) | 104 (220) | 110 (230) |
TL-F-240 | 116 (240) | 121 (250) | 127 (260) | 132 (270) | 138 (280) |
TL-F-290 | 143 (290) | 149 (300) | 154 (310) | 160 (320) | 166 (330) |
TL-F-340 | 171 (340) | 177 (350) | 182 (360) | 188 (370) | 193 (380) |
TL-F-390 | 199 (390) | 204 (400) | 210 (410) | 216 (420) | 224 (435) |
TL-F-450 | 232 (450) | 241 (465) | 249 (480) | 254 (490) | 260 (500) |