Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Bulls-Eye Non-Reversible Four-Temperature Label

Non-Reversible OMEGALABEL™ Temperature Monitors

$28.13

Item# BUA2-180/82

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $28.13
5-9 $26.72
10-24 $26.16
25-49 $25.04
50-99 $24.47
100+ $23.91

Please contact Technical Sales Team for assistance.
Non-Reversible OMEGALABEL™ Temperature Monitors BUA2-180/82 BUA2-180/82
  • 4 temperature ratings on Each label
  • Non-Reversible
  • Available in a pack of 10 or 30
  • Outside Diameter: 8 mm (0.3')

BUA2-180/82 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


  • Accuracy Value Up to 99°C (210°F) is ±2°C (1.8°F)
  • Indicator Diameter 0.4 x 3 mm (0.02 x 0.13")
  • Measurement Units °C
  • Number of Temperature Points 4
This product is no longer available, please refer to TL-C5-190-10
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
If the there are one or two grey circles instead of black circles, does it mean that the sticker temperature has reached the threshold for a really short time?

Asked by: Yoan
Hi Yoan, Thank you for the inquiry. You can have some greying if the label is exposed to temps close to but not within the design activation temperature and time. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-03-19
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BUA2-180-82, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration