Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Eight Point Horizontal Temperature Label

8 Point, 60°C (140°F) to 99°C (210°F), 30 Pack
  • RoHS Icon

$123.03

Item# 8MA-A-140/60-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $123.03
5-9 $116.88
10-24 $114.42
25-49 $109.50
50-99 $107.04
100+ $104.58

In stock

Lead Time (If not in stock): 13 weeks
8 Point, 60°C (140°F) to 99°C (210°F), 30 Pack 8MA-A-140/60-30 8MA-A-140/60-30
  • Eight temperature points on each label
  • 8MA - 10°F between each rating
  • 8MB - 25°F between each rating
  • Actual size: 1.6' x 0.47' (42 x 12 mm)

8MA-A-140/60-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Features
Reversible/Non Reversible (new)
Number of Temperature Points
Form Factor
Response Time
Accuracy Value


  • Measurement Units °C
  • Number of Temperature Points 8
Actual size: 1.6" x 0.47" (42 x 12 mm)

Model No.
(Pkg 10 or 30)

Temperature Ratings
8MA-100/38
°C 38 43 49 54 60 66 71 77
°F 100 110 120 130 140 150 160 170
8MA-140/60
°C 60 66 71 77 82 88 93 99
°F 140 150 160 170 180 190 200 210
8MA-180/82
°C 82 88 93 99 104 110 116 121
°F 180 190 200 210 220 230 240 250
8MA-230/110
°C 110 116 121 127 132 138 143 149
°F 230 240 250 260 270 280 290 300
8MA-100/38
°C 38 52 66 79 93 107 121 135
°F 100 125 150 175 200 225 250 275

New label design is easier to read and offers more visibility:

loading all models
loading all reviews
Rated 5 out of 5 by from Works great! It is an easy way to keep an eye on equipment temperature.
Date published: 2016-05-05
  • y_2024, m_12, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_8MA-A-140-60-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Are the Non-Reversible OMEGALABEL Temperature Strips vacuum-compatible? I would like to use them to determine the temperature of the sample-holding stage in a thermal evaporation system that operates at a pressure typically in the E-6 to E-7 Torr range.

Asked by: Mickey
Hi Mickey, Thank you for your question. Here are the notes that we have pertaining to use of the temp labels in a vacuum application: "The irreversible labels are not intended to be used in a vacuum setting as they may give false readings. Some customers have had success using the labels in vacuum settings but we cannot guarantee their performance."
Answered by: JimV
Date published: 2019-08-14

On the Omega 8MA temperature strips, Does it matter how they are installed meaning is there an upside down or right side up, and would that negate the accuracy of them if one was installed different from one that was 4 inches away?

Asked by: Mitchell
Thank you for your question. The temperature labels need to be applied to a clean dry surface. Orientation and distance to another label is not a concern. The labels will measure the temperature of where they are applied.
Answered by: Application Engineer HB
Date published: 2019-06-26

I have these indicators onto a curved nylon surface and used instant adhesive (Loctite 410) to ensure that they to do come off. Will the Loctitie or the curved surface affect the temperature reading?

Asked by: Myles
The temperature labels are fine to use on curved surfaces as long as the label remains in full contact with the surface. We do not test the labels with other adhesives so I would not be able to say one way or another if using the Loctite 410 would skew the reading in any way.
Answered by: Engineer9
Date published: 2019-12-10
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_8MA-A-140-60-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration