PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $22.26 |
5-9 | $21.15 |
10-24 | $20.70 |
25-49 | $19.81 |
50-99 | $19.37 |
100+ | $18.92 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | °C (°F) Range | Model No. | °C (°F) Range | Model No. | °C (°F) Range | Model No. | °C (°F) Range |
TL-S-100 | 38 (100) | TL-S-190 | 88 (190) | TL-S-300 | 149 (300) | TL-S-410 | 210 (410) |
TL-S-105 | 41 (105) | TL-S-200 | 93 (200) | TL-S-310 | 154(310) | TL-S-420 | 216 (420) |
TL-S-110 | 43 (110) | TL-S-210 | 99 (210) | TL-S-320 | 160 (320) | TL-S-435 | 224 (435) |
TL-S-115 | 46 (115) | TL-S-220 | 104 (220) | TL-S-330 | 166 (330) | TL-S-450 | 232 (450) |
TL-S-120 | 49 (120) | TL-S-230 | 110 (230) | TL-S-340 | 171 (340) | TL-S-465 | 241 (465) |
TL-S-130 | 54 (130) | TL-S-240 | 116 (240) | TL-S-350 | 177 (350) | TL-S-480 | 249 (480) |
TL-S-140 | 60 (140) | TL-S-250 | 121 (250) | TL-S-360 | 182 (360) | TL-S-490 | 254 (490) |
TL-S-150 | 66 (150) | TL-S-260 | 127 (260) | TL-S-370 | 188 (370) | TL-S-500 | 260 (500) |
TL-S-160 | 71 (160) | TL-S-270 | 132 (270) | TL-S-380 | 193 (380) | ||
TL-S-170 | 77 (170) | TL-S-280 | 138 (280) | TL-S-390 | 199 (390) | ||
TL-S-180 | 82 (180) | TL-S-290 | 143 (290) | TL-S-400 | 204 (400) |