Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Four point Horizontal Temperature Label

4 Points, 121°C (250°F) to 163°C (325°F), 10 Pack
  • RoHS Icon

Item# 4B-250

4 Points, 121°C (250°F) to 163°C (325°F), 10 Pack 4B-250 4B-250

This part number has switched to a new design, function remains unchanged, refer to 4B-A-250 4B-A-250.

  • Four temperature points on each label
  • 4A have 10A°F between each rating
  • 4B have 25A°F between each rating
  • 4C have 50A°F between each rating

4B-250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Features
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time


Four temperature ratings on each label
4A have 10°F between each rating
4B have 25°F between each rating
4C have 50°F between each rating.

New label design is easier to read and offers more visibility:

Old SKU New SKU
4A-100 4A-A-100
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration