Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Screw Connection and Component Terminal Blocks

$6.15

Item# XBUT4MT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6.15
5-9 $6.03
10-24 $5.90
25-49 $5.66
50-99 $5.60
100+ $5.54

In stock

Lead Time (If not in stock): 7 weeks
Screw Connection and Component Terminal Blocks XBUT4MT XBUT4MT
  • Maintenance-Free Connections
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking

XBUT4MT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Maximum Wire Size
Insulation Strip Length
Features
Voltage Rating
Minimum Wire Size
Width
Color


  • Installed Length 6.2 (0.24)/ 56.0 (2.20)/2.5 (0.10)
  • Termination Width 6.2 mm (0.24 in)
Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XB Series includes application specific terminal blocks like the XBUT4TG disconnect block which accommodates disconnect component and fuse terminal blocks. It can also be bridged with standard terminal blocks via the double bridge shaft. The component plug XBPCO serves to accommodate different components such as resistors or capacitors. 5 x 20 mm fuses can be inserted into the fuse plug XBPFU, also available with light indication. The XBUT4MT knife disconnect terminal block features a compact design and a high current carrying capacity of 16A. Versions with test socket screws provide a test option for 2.3 mm diameter test plugs on both sides of the disconnect point.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Screw Connection and Component Terminal Blocks
$2.05
45 In Stock
Accessories
Fuse plug for XBUT4TG and XBUT4MT
$5.24
1 In Stock
Red 2 position plug-in bridge for XBQT25PE, XBQU25PE
$1.09
233 In Stock
Red 5-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$4.04
327 In Stock
Red 10 position plug-in bridge for XBQT25, XBQU25 Series
$8.36
44 In Stock
Red 50-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$33.54
2 In Stock
Test adaptor
$15.70
5 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
62 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
Component plug holder for XBUT4TG and XBUT4MT
$5.24
10 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
3-screw mounted end stop
$1.92
97 In Stock
Accessories for XBPT39
1-screw mounted end stop
$2.58
58 In Stock
Accessories for XBPT7
Red 3 position plug-in bridge for XBPT4 Series
$2.06
263 In Stock
Accessories for XBUT6PE
Snap-on end stop
$1.58
77 In Stock
REPLACEMENT RELAYS AND Accessories
6.2 mm white blank marker strip
$0.91
0 In Stock

Related Categories

en-US
en
Save Configuration