Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Terminal Blocks Type K, J, E, T, R

$19.84

Item# XBTKT25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $19.84
10-49 $18.05
50-99 $17.06
100-999 $16.27
1000-4999 $15.28
5000+ $14.28

In stock

Lead Time (If not in stock): 8 weeks
Thermocouple Terminal Blocks Type K, J, E, T, R XBTKT25 XBTKT25
  • Type J, K, T, E, R/S Terminal Blocks
  • 10.4 mm Wide with Dual Wire Thermocouple -Grade Alloys
  • Screw Type Terminal Block DIN Connectors
  • Maintenance-Free Connections

XBTKT25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length


  • Termination Width 10.4 mm (0.41in)
Thermocouple terminal blocks are offered in Type K, J, T, E and R/S. The terminal block contacts are made with thermocouple-grade calibration alloys. The terminal blocks come in a Gray color but white blank marker strips are available for identification.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.
loading all models
loading all reviews
Rated 5 out of 5 by from Fast delivery I was in a pinch and needed the thermocouple blocks right away. Omega had them in stock.
Date published: 2017-10-08
Rated 4 out of 5 by from Meets specifications These units met our specifications and are superior to the universal type.
Date published: 2024-03-18
Rated 5 out of 5 by from perfect service very responsive and fast delivery easy to deal with
Date published: 2023-12-20
Rated 5 out of 5 by from Great Blocks I have used these in the pass and they worked great. This hasn't changed.
Date published: 2021-12-28
  • y_2025, m_1, d_2, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_XBTKT25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Thermocouple Terminal Blocks Type K, J, E, T, R
$1.17
335 In Stock
Accessories
Pre-printed marking tags, strip numbered 1 to 10, vertical labeling
$3.06
36 In Stock
8.22 mm white blank marker strip
$0.91
81 In Stock
Pre-printed marking tags, strip numbered 21 to 30, vertical labeling
$2.14
13 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
48 In Stock
DIN rail, 35mm x 15mm x 2m, slotted
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
DIN rail end bracket stop
$1.30
97 In Stock
Accessories for XBPT11
Pre-printed marking tags, numbered 11 to 20, center labeling
$3.06
37 In Stock
Accessories for XBPT21
3-screw mounted end stop
$1.92
97 In Stock
Accessories for XBPT25PE and XBPT4PE
Snap-on end stop
$1.58
71 In Stock
Accessories FOR XBUT16PE
1-screw mounted end stop
$2.58
120 In Stock
en-US
en
Save Configuration