Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Terminal Block System, 10.2mm Width, Polyamide 6.6 housings

Terminal Block System

Item# XBUT10-50PK

Terminal Block System XBUT10-50PK XBUT10-50PK
  • $0.98 Each in Packages of 50
  • Maintenance-Free Connections
  • Global Acceptance
  • Multi-Conductor Connections


  • Continuous Operating Temperature -40 to 125°C (-40 to 257°F)
  • Flammability Rating UL 94 V0
  • Termination Width 10.2 mm
  • Thread Type M3
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies—reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from highgrade, strain-crack and corrosion-proof copper alloys. They won't experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Features Global Acceptance –
The XB Series terminal blocks are designed to meet worldwide standards and the latest international requirements.

Features Flexible Plug-In Bridge System –
All 3 technologies (screw, spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have 2 bridge shafts arranged in 1 line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Features Large Surface Area for Marking –
All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Features Standardized Testing System –
All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

SPECIFICATIONS FOR XBUT25
Terminal Width: 5.2 mm
Maximum Wire Size: 12 AWG/2.5 mm2
IEC 60 947-7-1 in V/A/AWG: 800/32/26-12
EN 50 0191 in V/A/AWG: 750/22 or 28/26-12
UL-cUL Ratings in V/A/AWG: 600/20/26-12
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 5.2 (0.20)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross Section in mm2: 32 / 4
Rated Surge Voltage in kV/Contamination Class: 8 / 3
Surge Voltage Category/Insulating Material Group: III / II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 2.5/0.25 to 2.5
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.14 to 1.5/0.14 to 1.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 1.5
Stripping Length in mm (in): 9 (0.35)
Thread: M3
Torque in in-lb (Nm): 5.3 to 7.1 (0.6 to 0.8)


SPECIFICATIONS FOR XBUT6
Terminal Width: 8.2 mm
Maximum Wire Size: 8 AWG/6 mm2
IEC 60 947-7-1 in V/A/AWG: 800/57/24-8
EN 50 0191 in V/A/AWG: 750/40 or 50/24-8
UL-cUL Ratings in V/A/AWG: 600/50/24-8
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 8.2 (0.32)/46.9 (1.85)/ 2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 57/10
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 6/0 .25 to 6
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.2 to 2.5/0.2 to 2.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 4
Stripping Length in mm (in): 10 (0.39)
Thread: M4
Torque in in-lb (Nm): 13.3 to 15.9(1.5 to 1.8)

SPECIFICATIONS FOR XBUT16
Terminal Width: 12 mm
Maximum Wire Size: 4 AWG/16 mm2
IEC 60 947-7-1 in V/A/AWG: 1000/101/17-4
UL-cUL Ratings in V/A/AWG: 600/85/16-4
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 12 (0.47)/52.8 (2.08)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 54.8 (2.16)/62.3 (2.45)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 101/25
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 1.0 to 16/1.0 to 16
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 1.0 to 6/1.0 to 4
Stranded with Ferrules without Plastic Sleeve in mm2: 1.0 to 4
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.75 to 10
Stripping Length in mm (in): 10 (0.39)
Thread: M5
Torque in in-lb (Nm): 22.1 to 26.6 (2.5 to 3.0)
SPECIFICATIONS FOR XBUT4
Terminal Width: 6.2 mm
Maximum Wire Size: 10 AWG/4 mm2
IEC 60 947-7-1 in V/A/AWG: 800/41/26-10
EN 50 0191 in V/A/AWG: 750/30 or 38/26-10
UL-cUL Ratings in V/A/AWG: 600/30/26-10
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 6.2 (0.24)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 41/6
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 4/0.25 to 4
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.14 to 1.5/0.14 to 1.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 2.5
Stripping Length in mm (in): 9 (0.35)
Thread: M3
Torque in in-lb (Nm): 0.6 to 0.8 (5.3 to 7.1)

SPECIFICATIONS FOR XBUT10
Terminal Width: 10.2 mm
Maximum Wire Size: 6 AWG/10 mm2
IEC 60 947-7-1 in V/ A/AWG: 1000/76/20-6
EN 50 0191 in V/A/AWG: 750/54 or 69/20-6
UL-cUL Ratings in V/A/AWG: 600/65/20-6
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 10.2 (0.40)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5 / 35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 76/16
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.5 to 10/0.5 to 10
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.5 to 4/0.5 to 4
Stranded with Ferrules without Plastic Sleeve in mm2: 0.5 to 2.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 6
Stripping Length in mm (in): 10 (0.39)
Thread: M4
Torque in in-lb (Nm): 13.3 to 15.9 (1.5 to 1.8)

SPECIFICATIONS FOR XBUT35
Terminal Width: 16 mm
Maximum Wire Size: 0 AWG/35 mm2
IEC 60 947-7-1 in V/A/AWG: 1000/150/15-0
UL-cUL Ratings in V/A/AWG: 600/150/14-1/0
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 16.0 (0.63)/60.2 (2.37)/-
Height for 35 x 7.5/35 x 15 in mm (in): 65.7 (2.59)/73.2 (2.88)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 150/50
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 1.5 to 35/1.5 to 35
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 1.5 to 16/1.5 to 10
Stranded with Ferrules without Plastic Sleeve in mm2: 1.5 to 10
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 1.5 to 10
Stripping Length in mm (in): 16 (0.63)
Thread: M6
Torque in in-lb (Nm): 28.3 to 32.7 (3.2 to 3.7)
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Red 50 position plug-in bridge
$28.37
5 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$18.09
48 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$29.70
25 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$33.15
17 In Stock
en-US
en
Save Configuration