Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, Single Circuit

DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, 300Vac/dc, 15A Single Circuit

$126.73

Item# OMTBV7-WFB4-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $126.73
5-9 $124.20
10-24 $121.66
25-49 $116.59
50-99 $115.32
100+ $114.06

In stock

Lead Time (If not in stock): 2 weeks
DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, 300Vac/dc, 15A Single Circuit OMTBV7-WFB4-10 OMTBV7-WFB4-10
  • $8.70 Each in Packages of 10
  • Single circuit fuse block
  • Single circuit fuse block with LED blown fuse indication
  • Single circuit fuse block with neon blown fuse indication

OMTBV7-WFB4-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Units in Pack
Features
Voltage Rating
Amperage Rating
Material
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length


  • Maximum Ambient Temperature 90°C (195°F)
  • Minimum Ambient Temperature -40°C (-40°F)
Fuse terminal blocks provide a convenient way to add fuses to your DIN rail wire panels. The fuse blocks accept 5 x 20 mm fuses and are rated up to 300V and 15A.

Omega’s new OMTBV7-W terminals are designed to meet the three most important criteria when selecting a terminal block line - ease of wiring, secure connections and durability. The line is also comprehensive, offering a wide array of terminal types for most circuits and functions, from control to low level power.

The Size You Need OMTBV7-W feed-through terminals come in ten sizes and are rated to 600V (800V IEC). They accommodate a full range of wire sizes from 30 AWG to 3/0 AWG (0.5mm² to 70mm² wire cross section). Many "specialty" feed-through terminals are also available that provide multiple terminations or increase the density of connections. This reduces panel space and saves money.

Super Reliable Connections The most important aspect of a terminal block is to join wires in a reliable connection. With OMTBV7-W terminals, a cone-shaped guide allows easy insertion of the wire into a nickel-plated barrel. As tightening torque is applied to strong stainless steel screws, the wire is secured between a recessed contact pad and serrated current bar. This corrosion-resistant clamping mechanism provides excellent performance in the most demanding industrial conditions.

Superior Insulation and Protection Features All metal parts are recessed, providing a touch-safe, dead front design for optimum safety. Terminal bodies are manufactured from Polyamide 6.6, known for its excellent thermal stability, impact resistance and resistance to electrical creepage. The insulating cases are rated up to 90°C (195°F) for continuous operation. They also stay elastic down to -40°C (-40°F) without fracturing.

International Approvals Omega’s new OMTBV7-W terminal block line is UL recognized and CSA Certified. Many terminals have also been certified for use in hazardous locations. The line also carries the CE Mark for use in most international markets.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these terminal blocks RoHS compliant?

Asked by: Hubert
Thank you for your question. They are not RoHS compliant, just CE.
Answered by: Application Engineer PV
Date published: 2021-05-04

Are these terminal blocks RoHS compliant?

Asked by: Hubert
Thank you for your question. They are not RoHS compliant just CE.
Answered by: Application Engineer PV
Date published: 2021-05-03
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OMTBV7-WFB4-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$14.29
39 In Stock
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$83.95
0 In Stock
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$14.29
0 In Stock
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$12.48
4 In Stock
Accessories
DIN rail 35 x 7.5 mm, 2 m long
$11.92
3 In Stock
1-screw mounted end stop
$1.30
97 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
19 In Stock
DIN rail mounting bracket, 1' long, with screws, pkg of 6
$13.96
3 In Stock
Popular Accessories
1" high support brackets, screws and washers included, pkg of 6
$12.08
0 In Stock
XL Series Accessories
DIN rail 35 x 15 mm, slotted, 1 m long
$9.82
11 In Stock
DIN rail 35 x 7.5 mm, slotted, 1 m long
$6.43
0 In Stock
en-US
en
Save Configuration