PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $4.87 |
5-9 | $4.77 |
10-24 | $4.68 |
25-49 | $4.48 |
50-99 | $4.43 |
100+ | $4.38 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
ELECTRICAL RATINGS | AVK-2.5 | AVK-4 | AVK-6 | AVK-10 | AVK-16 | AVK-35 | AVK-70 |
---|---|---|---|---|---|---|---|
Voltage/Current | 750V/26 A | 750V/34 A | 750V/44 A | 750V/61 A | 750V/82 A | 750V/135 A | 750V/192 A |
VDE (IEC 60947-7-1) | 750V/24 A | 750V/32 A | 630V/41 A | 630V/57 A | 750V/76 A | 750V/125 A | |
UL/CSA | 600V/20 A | 600V/30 A | 600V/50 A | 600V/65 A | 600V/85 A | 600V/115 A | 600V/175 A |
ATEX | 630V/21 A | 400V/28 A | 630V/36 A | 500V/50 A | 630V/66 A | 630V/109 A | 1000V/167 A |
Insulation Strip Length | 10 mm | 10 mm | 12 mm | 12 mm | 16 mm | 18 mm | 20 mm |
AWG | 26-12 | 26-10 | 26-8 | 16-6 | 12-4 | 8-1 | 6-2/0 |
Installed Dimensions | |||||||
Width | 5 mm | 6 mm | 8 mm | 10 mm | 12 mm | 16 mm | 22 mm |
Length | 44 mm | 44 mm | 44 mm | 44 mm | 50 mm | 50 mm | 74 mm |
Height | 44.5 mm | 44.5 mm | 44.5 mm | 44.5 mm | 55.5 mm | 55.5 mm | 67.5 mm |
End Plate- Partition | AVK-EP-210 | AVK-EP-210 | AVK-EP-210 | AVK-EP-210 | AVK-EP-16 | Included | Included |
Cross- Connectors/2 | OM-474122 | OM-474132 | OM-474142 | OM-474152 | OM-474162 | OM-474172 | – |
Cross- Connectors/3 | OM-474123 | OM-474133 | OM-474143 | OM-474153 | OM-474163 | OM-474173 | – |
Cross- Connectors/4 | OM-474124 | OM-474134 | OM-474144 | OM-474154 | OM-474164 | OM-474174 | – |
Cross- Connectors/10 | OM-474129 | OM-474139 | OM-474149 | OM-474159 | OM-474169 | OM-474179 | – |
GROUNDING TERMINAL BLOCKS | AVK-2.5/4T | AVK-6/10T | AVK-16/35T |
---|---|---|---|
Insulation Strip Length | 10 mm | 12 mm | 18 mm |
AWG | 26-10 | 16-8 | 40088 |
Installed Dimensions | |||
Width | 6 mm | 10 mm | 16 mm |
Length | 42 mm | 42 mm | 50 mm |
Height | 44.5 mm | 44.5 mm | 55.5 mm |
End Plate- Partition | Included | Included | Included |