Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Miniature RTD Connectors

Miniature Connectors for RTD's and Thermistors Series "T"

$16.10

Item# TA3F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $16.10
10-49 $15.30
50-99 $14.49
100-999 $13.69
1000-4999 $12.88
5000+ $12.08

In stock

Lead Time (If not in stock): 8 weeks
Miniature Connectors for RTD's and Thermistors Series "T" TA3F TA3F
  • Latch Lock Mechanism
  • Polarized by Mechanical Key
  • Three and Four Pin Models
  • Three and Four Wire RTD Applications

TA3F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Style
No. of Pins/Sockets
Additional Features
Sensing Type
RoHS Compliant


Description

OMEGA introduces its new “T” Series Miniature Instrumentation Connectors. OMEGA “T” Series Connectors are particularly well suited for both three and four wire RTD sensors as well as other types of instrumentation where copper-type lead wire is used. OMEGA “T” Connectors are not recommended for use with thermocouples which require connectors with special compensating alloys in their construction. The Series “T” Connector family includes both a male (Model TA-M) and female (Model TA-F) cord plug, as well as two panel/bulkhead receptacles – one male (Model TB-M), the other female (TY-F). All four items are available in both three or four pin contact construction. A trim plate, Model TYEF-02, is available for the female panel receptacle. Both male and female cord plugs are offered in two styles: with flexure relief, which accepts up to 2.9 mm (0.114") cable diameter, or without flexure relief, which accepts up to 4.4 mm (0.173") cable diameter (add “-L” suffix to model number when ordering). “L” style must be ordered when used with OMEGA’s Retractable Sensor Cable (RSC). Connections are made on all styles by solder terminals..
loading all models
loading all reviews
Rated 3 out of 5 by from almost adequate I purchased this for a test setup that needed an 4 wire RTD. Although the plug has strain relief the receptacle had none and was more for panel mount then inline cable to cable use. However the connector was robust (other than the lack of strain relief) and small enough in size. It would be nice to have a thermoplastic version with strain relief on both ends (plug and receptacle) and smaller in size.
Date published: 2017-08-10
  • y_2024, m_12, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TA3F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I have a couple of questions about the TA3F cord and plug. How is the cord terminated? Is it the same type of plug as a Digi-Sense? If I buy one I plan on using it with A Digi-Sense RTD thermometer.

Asked by: Bill Osborne Jr
There is no termination. The connectors come as is, no cord.
Answered by: Temperature
Date published: 2021-04-15

Is there an adapter that I can use if I have a 3 wire RTD that I need to connect to a 4 pin miniature connector?

Asked by: Gawtam
No adapter, if you have a 4 pin connector, you need to use the mating 4 pin connector.
Answered by: Temperature
Date published: 2021-04-15

What is the range of wire gauge that these connectors will accept?

Asked by: jthorson
Thank you for your inquiry. 24 to 28 gauge is acceptable.
Answered by: Application Engineer CB
Date published: 2023-08-02
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TA3F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration