Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Connectors

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

$3.85

Item# SMPW-U-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3.85
10-49 $3.50
50-99 $3.31
100-999 $3.16
1000-4999 $2.96
5000+ $2.77

In stock

Lead Time (If not in stock): 4 weeks
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range SMPW-U-M SMPW-U-M
  • Color-Coded for ANSI or IEC
  • Captive Cover Screws
  • Write-on Window
  • Chisel point connection pins

SMPW-U-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Minimum Ambient Temperature -29°C (-20°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

 

OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. 
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
Rated 5 out of 5 by from Well Made Bought these to use with Omega Thermocouples. They appear to be well made and easy to connect to thermocouple wiring. Nice that they come with a "locking" wire to keep them connected to the thermocouple. Like the space for labeling the connectors.
Date published: 2015-12-04
Rated 5 out of 5 by from Thermocouple and connectors Great products, delivered on time. Can find a wide variety of temperature products.
Date published: 2016-05-10
Rated 5 out of 5 by from Best connector The design is good. The wires are easy to install and are very strong and safe. Clear polarity and material.
Date published: 2024-07-18
Rated 5 out of 5 by from great features good product. no problems no other comments. this here to fill space
Date published: 2015-12-17
Rated 5 out of 5 by from Quality component. Quality component for use in measuring temperature.
Date published: 2024-08-29
Rated 5 out of 5 by from Purchasing. We purchased several times for our customer. They are very satisfied your products.
Date published: 2024-08-27
Rated 5 out of 5 by from Mini connectors Good quality of components always the best mini connectors
Date published: 2024-08-19
Rated 5 out of 5 by from Omega connector This product exceeded my expectations. The quality is excellent. I plan to use it frequently. I highly recommend it.
Date published: 2024-08-01
  • y_2024, m_9, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_SMPW-U-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

NEED TO ORDER PART NUMBER UPJ-R/S-F GREEN BUT SAYS NOT A GOOD NUMBER. WHAT IS THE NEW PART NUMBER?

Asked by: PWC WF
Please use the SPJ series. https://www.omega.com/en-us/sensors-and-sensing-equipment/sensing-accessories/jack-panel-assemblies/spj/p/SPJ-N-F
Answered by: Temperature
Date published: 2020-03-04

Hello, We are using the SMPW-K-M connector. I would like to know how many count it can be used? or it's lifespan FYI, it is used for reflow profile Thanks and Best regard

Asked by: JK Kim
Hi JK Kim, Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-07

How to mount SMPW-T-F connector inside box? I don't see any mounting holes.

Asked by: bobrovantig
Thank you for your inquiry bobrovantig. You cannot mount this connector inside a box. These do not come with mounting holes. If you have any further questions please email the Temperature Technical Support at temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2021-10-15

Do you have dust cap/terminal protection cover for SMPW-J-M connector?

Asked by: Mallikarjun
Thank you for your inquiry. We do not offer any protection covers or caps for our male connectors.
Answered by: Application Engineer JB
Date published: 2022-03-23

Are these connectors RoHS compliant?

Asked by: WoahItsChris
Thank you for your inquiry. Yes this connectors is ROHS compliant. You can check on the specific product for the green check mark.
Answered by: Application Engineer MC
Date published: 2024-02-11

what is the thickness wire gauge we can use with these miniature thermocouple connectors?

Asked by: buddy001
Thank you for your inquiry. The HMPW/SMPW series miniature thermocouple connectors accept Stranded or Solid Wire up to Size 20 AWG.
Answered by: Application Engineer SP
Date published: 2023-02-08

How many connectors come in 1 order?

Asked by: CGBproj
Thank you for your inquiry. This part number is sold individually and you specify the quantity required.
Answered by: Application Engineer JB
Date published: 2021-09-14

I am evaluating SMPW-K-M-ROHS and SMPW-K-F-ROHS for one of my application. Will the TC wire TT-K-24S-SLE (Stranded) and TT-K-24-SLE(Solid) work with these connectors?

Asked by: Senthil
The SMPW-K-M-ROHS and SMPW-K-F-ROHS connectors will work with AWG 24 wire solid core or stranded core. That series of connector with work with wires up to AWG 20 if necessary.
Answered by: Engineer9
Date published: 2019-11-07
  • y_2024, m_9, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_SMPW-U-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration