Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Accessories for Miniature Size Thermocouple Connectors

Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps

$6.62

Item# MSRT-116-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.62
10-49 $5.63
50-99 $5.30
100-999 $5.03
1000-4999 $4.77
5000+ $4.44

In stock

Lead Time (If not in stock): 3 weeks
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps MSRT-116-50 MSRT-116-50
  • Crimp Style Brass Bushing
  • Wire Caddy(Spool Cap)
  • Tube Clamps
  • Strain Relief

MSRT-116-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Sensing Type


Cable Clamp redesign and Assembly Tool combine to lower component cost, reduce the number of components ordered/stocked and greatly cut the assembly time.

The model SMP-CC-TOOL fast assembly sequence tool (pictured below) is used exclusively to assemble SMP or SMPW connectors and TC wire/cable with an SMPW-CC cable clamp strain relief. This combination of tool holding fixture, wire, connector and SMPW-CC cable clamp can reduce assembly time by 2/3's. The SMPW-CC integral cable clamp cap will eliminate the need to handle the small loose screw parts associated with traditional metal cable clamps. The SMPW-CC-( )-125 has all 4 screws, captive.

The assembly tool and cap clamp as an accessory for existing SMP series connectors can be ordered below on this page.

Fast Assembly sequence using the SMPW-CC-Tool
SMP-CC-TOOL only one required

loading all models
loading all reviews
Rated 5 out of 5 by from Why I waited so long!!! After eight years of attaching TC connectors without the SMP-CC-Tool. I final broke down and spent the $50.00. Though tech support always recommneded it, I felt it was not needed...how stupid was I....as simple as it looks, it is a HUGH time saver. I use the GG-K-24-SLE and SMPW-CC-K (M and F). I just wish I would have listen to tech support as their experience truly is spot on....my time is easly cut in half to a fourth!!! Also, based on tech support's recommendation I switched to the SMPW - CC - K (male and female). No more TC problems on the day of the burns....Once asseembled in the lab and confirmed a solid connection, I have not had a single connector failure out in the field on burn day! Anyone can provide product but it is the years of experince your tech support provides and their guidence has been awesome....I just wish I would have listen to you eight years ago!!! Thank you and hats off to Omega and their tech support staff Mark
Date published: 2019-04-09
Rated 5 out of 5 by from Omega thermocouple parts are the BEST!!! The flat pin K type t/c connectors are hands down the temperature measurement industry standards. Constructed of precisely with proper metallurgy for the t/c type they're designed for, these parts are simply the best!
Date published: 2017-08-22
  • y_2024, m_12, d_26, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_MSRT-116-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration