Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$48.20

Item# SM4-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $48.20
10-49 $45.31
50-99 $42.90
100-999 $40.49
1000-4999 $38.08
5000+ $35.67

In stock

Lead Time (If not in stock): 6 weeks
Crimp-Style Sub-D Type Connectors and Contacts SM4-50 SM4-50
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes

SM4-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Ambient Temperature 105°C (221°F)
  • Minimum Ambient Temperature -55°C (-67°F)
OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you provide the dimensions of the connector and the backshell?

Asked by: Riccardo
We only have what is on the product page so send a request to temp@dwyeromega.come with the specific connector you need more detailed dimensional information.
Answered by: ApplicationsEngineerANB
Date published: 2024-10-16

Are the thermocouple connectors and backshells vacuum compatible? Is any outgassing information available and what materials are the connectors and backshells made of.

Asked by: Thermal Engineer
Thank you for the inquiry. We do not have a vacuum rating or outgassing detail for the SMTC series. Material used is 94V-0 thermoplastic. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-07-05
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SM4-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Crimp-Style Sub-D Type Connectors and Contacts
$49.15
9 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
150 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
141 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$39.26
208 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$64.03
99 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$88.06
4 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$112.73
0 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$145.17
16 In Stock
One package of 100 Constantan® male thermocouple pins
$112.73
314 In Stock
One package of 100 Iron male thermocouple pins
$112.73
45 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$112.73
691 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$112.73
881 In Stock
One package of 100 Constantan® female thermocouple pins
$112.73
346 In Stock
One package of 100 Copper female thermocouple pins
$112.74
29 In Stock
One package of 100 Iron female thermocouple pins
$112.73
570 In Stock
Female screwlock set, 5 sets/pkg.
$20.91
23 In Stock
Male screw retainer set, 5 sets/pkg.
$19.79
3 In Stock
9-pin connector bodies (pkg. of 5 sets)
$29.12
296 In Stock
15-pin connector bodies (pkg. of 5 sets)
$35.93
154 In Stock
25-Pin Male connector body
$4.09
81 In Stock
9-pin Male connector body
$3.07
1057 In Stock
en-US
en
Save Configuration