Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$33.71

Item# SM4-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $33.71
10-49 $31.69
50-99 $30.00
100-999 $28.32
1000-4999 $26.63
5000+ $24.95

In stock

Lead Time (If not in stock): 6 weeks
Crimp-Style Sub-D Type Connectors and Contacts SM4-25 SM4-25
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes

SM4-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Ambient Temperature 105°C (221°F)
  • Minimum Ambient Temperature -55°C (-67°F)
OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you provide the dimensions of the connector and the backshell?

Asked by: Riccardo
We only have what is on the product page so send a request to temp@dwyeromega.come with the specific connector you need more detailed dimensional information.
Answered by: ApplicationsEngineerANB
Date published: 2024-10-16

Are the thermocouple connectors and backshells vacuum compatible? Is any outgassing information available and what materials are the connectors and backshells made of.

Asked by: Thermal Engineer
Thank you for the inquiry. We do not have a vacuum rating or outgassing detail for the SMTC series. Material used is 94V-0 thermoplastic. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-07-05
  • y_2025, m_1, d_22, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SM4-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Crimp-Style Sub-D Type Connectors and Contacts
$51.24
7 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$117.52
65 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$117.52
134 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$41.91
206 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$66.75
86 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$95.99
0 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$117.52
302 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$154.61
16 In Stock
One package of 100 Constantan® male thermocouple pins
$120.34
270 In Stock
One package of 100 Iron male thermocouple pins
$122.88
31 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$117.52
407 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$117.52
583 In Stock
One package of 100 Constantan® female thermocouple pins
$117.52
330 In Stock
One package of 100 Copper female thermocouple pins
$120.35
16 In Stock
One package of 100 Iron female thermocouple pins
$117.52
561 In Stock
Female screwlock set, 5 sets/pkg.
$21.80
23 In Stock
Male screw retainer set, 5 sets/pkg.
$20.63
12 In Stock
9-pin connector bodies (pkg. of 5 sets)
$30.36
226 In Stock
15-pin connector bodies (pkg. of 5 sets)
$37.46
154 In Stock
25-Pin Male connector body
$4.26
81 In Stock
9-pin Male connector body
$3.20
0 In Stock
en-US
en
Save Configuration