Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Standard Size Thermocouple Connectors

Standard Size Thermocouple Connector Most Popular Round Pin TC Connector

$5.08

Item# OSTW-K-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.08
10-49 $4.42
50-99 $4.22
100-999 $3.96
1000-4999 $3.76
5000+ $3.51

In stock

Lead Time (If not in stock): 4 weeks
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector OSTW-K-M OSTW-K-M
  • Universal Female Works with Standard Round Pins or Miniature Flat Pins
  • Quick Connect Contact Washers
  • ANSI or IEC Color Coded
  • Hollow-Pin Construction

OSTW-K-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Maximum Ambient Temperature OSTW Series Rated to 180°C (356°F)
  • Maximum Wire Size 14 AWG
  • Wire Type Stranded or Solid
OSTW Series connectors are standard size round pin 2 pole TC connectors. They connect or extend TC wire and cable to thermocouple sensors, temperature instrumentation and process controllers.This popular series of TC connector is available in all thermocouple calibration code colors. The contact washer feature allows the installer to use a straight wire strip. This greatly cuts installation/termination time and eliminates the torque that is normally associated with wire that is looped around a termination screw.
OSTW-( )-F female jack is Universal it will accept standard size round pin or mini size flat pin male TC connector plugs.

Some other designs:
SMPW_SMP_HMP_HMPW">Mini size flat 2 pin TC connector design.
OTP">Round pin 3 pole, 3 prong TC connector shape.
MTP">Flat pin 3 pole, 3 prong TC connector shape.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Thermocouple plugs I would not have bothered to review these, but I have been buying only this brand for years. We like the terminal connection inside, but what I like best is the cord securing segment. It is cut away inside the body so it actually secures the wire when the 2 halves are screwed together. We actually use these for low voltage plugs vs thermocouple connections, using an 18 ga 2 wire sjoow cable. Simple, cheap, rugged.
Date published: 2016-10-07
Rated 4 out of 5 by from preforms as expected used a a thermocouple quick connect preforms as expected
Date published: 2021-04-22
Rated 5 out of 5 by from Great Features delivered on time. worked well on what we needed for our project.
Date published: 2018-10-19
Rated 5 out of 5 by from The Best in the Business. Easy to work with, reliably rugged, accurate and precise.
Date published: 2024-08-26
Rated 5 out of 5 by from Pleased with service Vendor responds quickly to all inquiries and provides excellent service.
Date published: 2023-11-06
Rated 5 out of 5 by from Great product Excellent product, never had a problem, good quality.
Date published: 2023-10-20
Rated 5 out of 5 by from Quick Delivery, Correct Part Quick delivery, correct part. Exactly what was needed
Date published: 2023-08-06
Rated 5 out of 5 by from TC Plugs & Jacks Great deal, thank you! The plugs and jacks will work well for my project.
Date published: 2023-07-26
  • y_2024, m_10, d_4, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_15
  • loc_en_US, sid_OSTW-K-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration