Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable Clamp Standard Size Thermocouple Connectors

Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap

$920.11

Item# OSTW-CC-KI-F-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $920.11
10-49 $800.50
50-99 $763.69
100-999 $717.69
1000-4999 $680.88
5000+ $634.88

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap OSTW-CC-KI-F-100 OSTW-CC-KI-F-100
  • Ultimate Thermocouple Connector Plug or Jack
  • Integral Cap, Strain Relief and Cable Clamp
  • Combination Phillips/Slot Screws are Captive
  • Accepts: Stranded, Solid, TWSH, Overbraid,

OSTW-CC-KI-F-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Wire Type Stranded

 

 OMEGA OSTW thermocouple wire connectors are round pin standard size, 2 pole TC connectors designed to connect TC wire or temperature sensor instrumentation with a temperature controller or process control HMI automation panel. They are compatible with any other similarly sized Male, 2 prong thermocouple plug or 2 pins Female thermocouple jack. The female TC jack is Universal and will accept either the mini or standard size male TC plug. Hollow pins of thermocouple compensating alloy are used. This TC connector is also available with a solid 2 pin design. 

Thermocouple connector plug or jack with ANSI color code Type K Yellow, Type J Black, Type T Blue, Type E Purple, Type N Orange, Type R/S Green, Type C Red, Thermocouple Connector Color Codes with compensating alloy per ANSI, ASTM and IEC are stocked. 

This Ultimate Thermocouple Connector design OSTW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the loose screws typical with a traditional metal thermocouple cable clamp. Single Connector Pack Included are a metal backplate clamp, strain relief, and grommets.

 

For Bulk packaging, the Connector & Clamp grommets Sold Separately 

loading all models
loading all reviews
Rated 5 out of 5 by from Good quality, good price, easy to wire These standard T/C connectors are easy to use and are made to last. We use them on gas turbine T/C's
Date published: 2015-11-24
Rated 5 out of 5 by from Great equipment easy to order. Items arrived on time as stated. Great company to work with.
Date published: 2024-10-01
Rated 5 out of 5 by from Excellent Fast, friendly service and fast delivery. Recommended.
Date published: 2024-08-09
Rated 5 out of 5 by from Great Connector Really like the built in cable clamp. Works well with patch cables that are constantly being unplugged and re-routed.
Date published: 2024-08-06
Rated 5 out of 5 by from Purchasing agent Arrived quickly with no issues and product is what was expected.
Date published: 2024-06-24
Rated 5 out of 5 by from Purchasing agent Arrived quickly as expected and I had no issues with the product.
Date published: 2024-06-24
Rated 5 out of 5 by from Excellent product and service This was exactly what my customer needed and we got it in a quick fashion at excellent pricing!
Date published: 2024-01-25
Rated 5 out of 5 by from Perfect fit and function! Great connector. Easy to assemble and takes a lot of abuse!!
Date published: 2023-08-08
  • y_2024, m_11, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_14
  • loc_en_US, sid_OSTW-CC-KI-F-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

do you have a part number for a replacement back plate for the strain relief.

Asked by: spencer
Thanks for your inquiry. The back plate for the strain relief is not sold separately, but as part as an accessory pack (5 in a pack). The part number is OSTW-CC-K-125, and this will contain 5 each of: the colored cap, the back plate, and grommets. The cost of this as of the date of this reply is $17.75/pk. Thank you.
Answered by: dfrisby88
Date published: 2020-03-09

I can join a J male connector with a K female connector.

Asked by: Emilio
Thank you for your inquiry. No, you cannot join a J male connector with a K female connector.
Answered by: NorwalkAE_SP
Date published: 2024-03-22
  • y_2024, m_11, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OSTW-CC-KI-F-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration