PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $31.56 |
10-49 | $29.04 |
50-99 | $27.46 |
100-999 | $25.88 |
1000-4999 | $24.30 |
5000+ | $22.72 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material | Thermocouple Type (ANSI Symbol) |
Iron/Constantan | J |
CHROMEGA™ /ALOMEGA | K |
Copper/Constantan | T |
CHROMEGA™/Constantan | E |
Pins (Male) | Sockets (Female) | Alloy Type | Coding Color Letter |
HPC-IR-P | HPC-IR-S | Iron (+) | BLK M |
HPC-CO-P | HPC-CO-S | Constantan (–) | YEL N |
HPC-CU-P | HPC-CU-S | Copper (+) | RED C |
HPC-CH-P | HPC-CH-S | CHROMEGA™(+) | WHT P |
HPC-AL-P | HPC-AL-S | ALOMEGA™ (–) | GRN R |
HPC-AU-P | HPC-AU-S | *Gold-Plated (Uncompensated) | Color Bands† |