Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature & Ferrite Core Miniature Thermocouple Connectors

High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression

$6.45

Item# HMP-E-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.45
10-49 $5.68
50-99 $5.42
100-999 $5.10
1000-4999 $4.84
5000+ $4.52

In stock

Lead Time (If not in stock): 4 weeks
High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression HMP-E-F HMP-E-F
  • Male Designed for Suppression of Electromagnetic Interference (EMI)
  • Male Connector Impedance (\xc2\xb120%): 35 Ohms @ 25 MHz 70 Ohms @ 100 MHz
  • Temperature Ratings: Ferrite Core Effectiveness: 120\xc2\xb0C (248\xc2\xb0F) LCP Material: 260\xc2\xb0C (500\xc2\xb0F)
  • Write-on Window for Easy Labeling

HMP-E-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid
Installation Note :for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
Rated 5 out of 5 by from Dependable We have been using the parts and it works very well to our application.
Date published: 2016-03-24
Rated 5 out of 5 by from Exactly what is described These came exactly as described and suit our needs.
Date published: 2024-05-21
Rated 5 out of 5 by from High temperature that works The connectors are excellent for high heat applications. They are easy to mount and connect easily. We have been using for years and never had an issue with one.
Date published: 2022-11-18
Rated 5 out of 5 by from High Temperature Miniature Connectors No Complaint in usage, easy to order, delivery on time
Date published: 2022-08-15
Rated 5 out of 5 by from Great next to furnace Great for application next to high temperature. Used next to connection to high temp furnace were normal connectors we tried didn't hold up.
Date published: 2021-11-15
Rated 5 out of 5 by from Good outside of furnace Great for application next to high temperature. Used next to connection to high temp furnace were normal connectors we tried didn't hold up.
Date published: 2021-11-15
Rated 5 out of 5 by from Durable, sensitive connectors. Durable, sensitive connectors. Pricing was very good, too.
Date published: 2020-04-08
  • y_2024, m_12, d_26, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_HMP-E-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration