Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Jack Panel Assemblies with Universal Thermocouple Connectors

Universal Jack PANELS

$1,897.81

Item# UJP-3-54-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,897.81
10-49 $1,802.92
50-99 $1,708.03
100-999 $1,613.14
1000-4999 $1,518.25
5000+ $1,423.36

In stock

Lead Time (If not in stock): 9 weeks
Universal Jack PANELS UJP-3-54-K UJP-3-54-K
  • Fully Assembled
  • Snap-in Color-Coded Jacks
  • Numbered Circuits
  • Easy Installation

UJP-3-54-K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Thickness
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard


The NEW UJP universal jack panels are the first and only panels that work with both standard and miniature connectors. This innovative design means you don’t have to mix standard and mini panels, and it eliminates needless duplication of panel equipment. The jacks are compatible with EVERY standard and miniature connector, no matter what size.

The jacks are molded of high-impact plastic and have a maximum service temperature of 205°C (400°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.

In addition to the sizes and styles shown, OMEGA can custom manufacture these universal jack panels to your individual specifications. Simply provide overall dimensions, quantity, number of rows and calibration(s) of jacks desired, and OMEGA will make the panel to meet your needs.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

are their blanking inserts if all the plugs aren't needed?

Asked by: Big Jeff
Thank you for your inquiry. These cone with the female jacks already installed.
Answered by: CB Engineer
Date published: 2020-09-23
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UJP-3-54-K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration