Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Jack Panel Assemblies with Miniature 3-Prong TC and RTD Connectors

Jack Panels for Mini 3-Prong, 3 Pole TC or RTD Connectors

Item# MTP1-06

In stock

Lead Time (If not in stock): 12 weeks
Jack Panels for Mini 3-Prong, 3 Pole TC or RTD Connectors MTP1-06 MTP1-06
  • Compact Design for MTP Series Connectors
  • Perfect for Shielded Thermocouples, RTD’s and 700 Series Thermistors
  • 3/32' Panel Thickness
  • Available in J, K, T, E, and U Calibrations

MTP1-06 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness


Other panels available upon request. Custom panels are $1000 minimum order for custom SKU part number.

Circuits
Per Row
 1 Row
(1 3/4' H)
2 Row
(3 1/4' H)
3 Row
(4 3/4' H)
4 Row
(6 1/4' H)
6
(438' L)
Model No.MTP-1-06-(*)MTP-2-12-(*)MTP-3-18-(*)MTP-4-24-(*)
12**
(8 1/8' L)
Model No.MTP-1-12-(*)MTP-2-24-(*)MTP-3-36-(*)MTP-4-48-(*)
18**
(11 7/8' L)
Model No.MTP-1-18-(*)MTP-2-36-(*)MTP-3-54-(*)MTP-4-72-(*)
*Insert thermocouple calibration code: J, K, T, E or U.
** 6 mounting holes per panel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration